Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 1.3026 - £ 1.3026 Request the lead time here
26.5 mm
3
14.75 mm
4.8 mm
£ 0.2452 - £ 0.2551 Request the lead time here
20.6 mm
3
£ 1.5875 - £ 1.6158 1000 In stock
32.6 mm
6
27.0 mm
5.5 mm
EFA04-63-001 £ 2.7498 - £ 2.7498 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
£ 0.1644 - £ 0.1715 Request the lead time here
5
25.2 mm
15.7 mm
£ 0.2593 - £ 0.265 2000 In stock
4
23.9 mm
£ 2.9057 - £ 2.9057 Request the lead time here
26.5 mm
17.5 mm
8.0 mm
£ 2.3954 - £ 2.4521 1000 In stock
26.5 mm
17.5 mm
7.33 mm
OFSH2-24-2 £ 0.8079 - £ 0.8079 Request the lead time here
73.0 mm
12
26.0 mm
9.0 mm
£ 0.2537 - £ 0.2579 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
£ 0.231 - £ 0.2352 100 In stock
37.0 mm
6
26.0 mm
6.0 mm
£ 2.8206 - £ 2.8206 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
£ 2.2253 - £ 2.2678 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
£ 0.4139 - £ 0.4223 Request the lead time here
35.63 mm
12
26.0 mm
5.8 mm
£ 1.4117 - £ 1.4117 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
£ 2.7498 - £ 2.7498 Request the lead time here
26.5 mm
17.5 mm
7.33 mm
£ 2.1545 - £ 2.197 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
£ 0.3543 - £ 0.3614 Request the lead time here
£ 0.4181 - £ 0.4266 Request the lead time here
2
12.7 mm
£ 2.2395 - £ 2.282 300 In stock
21.4 mm
4
27.0 mm
5.5 mm
  • of 2
Fibre Clip 26.5 mm (L) Black

EFA04-02-ASS

Price Range
£ 1.3026 - £ 1.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    26.5 mm
  • Overall Width
    14.75 mm
Fibre Clip 20.6 mm (L) Natural

OFEB-3-19

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Length
    20.6 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

EFA04-71-002

Price Range
£ 1.6158 - £ 1.5875

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

EFA04-63-001

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 7.9 mm 6.35 mm 2.2 mm, 4.0 mm Natural Nylon 6/6

OFB-BH-9-19

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    15.7 mm
  • Overall Width
    25.2 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

OFB3P-4-19

Price Range
£ 0.265 - £ 0.2593

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Overall Width
    23.9 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
  • Number of Slots
    4
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

EFA04-61-001

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

EFA04-64-001

Price Range
£ 2.4521 - £ 2.3954

Stock Levels
1000 In stock
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.0 mm (L) 24 Black

OFSH2-24-2

Price Range
£ 0.8079 - £ 0.8079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

OFSH-T-12-19BLK

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 37.0 mm 6.0 mm 6 Black Nylon 6/6

OFSH-T-6-01BLK

Price Range
£ 0.2352 - £ 0.231

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

EFA04-06-ASS

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

EFA04-71-001

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

OFSH-T-12-01BLK

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 35.4 mm 9.0 mm 6 Natural PP;TPE

OFSH-6-3.5

Price Range
£ 1.4117 - £ 1.4117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

EFA04-63-ASS

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

OFSH-6-3.5A

Price Range
£ 2.197 - £ 2.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip Natural PP;TPE

OFSH-6-3.5L

Price Range
£ 0.3614 - £ 0.3543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 9.5 mm 12.7 mm 2.0 mm Natural Nylon 6/6

OFHB2-4A1-RT-19

Price Range
£ 0.4266 - £ 0.4181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

EFA04-71-003

Price Range
£ 2.282 - £ 2.2395

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6