Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 0.2452 - £ 0.2551 1019 In stock
20.6 mm
3
£ 2.7498 - £ 2.7498 8197 In stock
26.5 mm
17.5 mm
7.33 mm
£ 0.231 - £ 0.2352 962 In stock
37.0 mm
6
26.0 mm
6.2 mm
10111826 £ 0.231 - £ 0.2352 3637 In stock
37.0 mm
6
26.0 mm
6.0 mm
£ 2.8206 - £ 2.8206 6692 In stock
72.66 mm
16
26.5 mm
6.4 mm
£ 1.5875 - £ 1.6158 10898 In stock
32.6 mm
6
27.0 mm
5.5 mm
£ 2.1545 - £ 2.197 280 In stock
35.4 mm
3
20.0 mm
9.0 mm
£ 0.3543 - £ 0.3614 1340 In stock
£ 0.4181 - £ 0.4266 Request the lead time here
2
12.7 mm
£ 2.2253 - £ 2.2678 Request the lead time here
32.6 mm
6
27.0 mm
5.5 mm
£ 2.8206 - £ 2.8206 5100 In stock
72.66 mm
16
26.5 mm
4.8 mm
£ 2.2253 - £ 2.2678 38 In stock
32.6 mm
6
27.0 mm
5.5 mm
£ 2.3954 - £ 2.4521 1002 In stock
26.5 mm
17.5 mm
7.33 mm
10111840 £ 0.8079 - £ 0.8079 48 In stock
73.0 mm
12
26.0 mm
9.0 mm
£ 0.2976 - £ 0.3033 2000 In stock
22.0 mm
4
9.5 mm
5.9 mm
£ 4.2806 - £ 4.2806 1266 In stock
32.0 mm
4
32.0 mm
12.2 mm
£ 5.5421 - £ 5.5421 29 In stock
89.0 mm
8
27.5 mm
£ 2.0127 - £ 2.0552 Request the lead time here
21.4 mm
4
27.0 mm
5.5 mm
£ 2.2395 - £ 2.282 300 In stock
21.4 mm
4
27.0 mm
5.5 mm
£ 0.2537 - £ 0.2579 9763 In stock
35.63 mm
12
26.0 mm
5.8 mm
  • of 2
Fibre Clip 20.6 mm (L) Natural

10315972

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Length
    20.6 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312766

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
8197 In stock
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 37.0 mm (L) 6 Black

10111802

Price Range
£ 0.2352 - £ 0.231

Stock Levels
962 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 37.0 mm 6.0 mm 6 Black Nylon 6/6

10111826

Price Range
£ 0.2352 - £ 0.231

Stock Levels
3637 In stock
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 72.66 mm 6.4 mm 26.5 mm Blue Nylon 6

10312339

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
6692 In stock
Attributes
  • Colour
    Blue
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312841

Price Range
£ 1.6158 - £ 1.5875

Stock Levels
10898 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
£ 2.197 - £ 2.1545

Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip Natural PP;TPE

10111833

Price Range
£ 0.3614 - £ 0.3543

Stock Levels
1340 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 9.5 mm 12.7 mm 2.0 mm Natural Nylon 6/6

10315989

Price Range
£ 0.4266 - £ 0.4181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312810

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312315

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
5100 In stock
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6
Fibre Clip 32.6 mm 5.5 mm 27.0 mm Black Nylon 6

10312834

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    32.6 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Yellow Nylon 6

10312797

Price Range
£ 2.4521 - £ 2.3954

Stock Levels
1002 In stock
Attributes
  • Colour
    Yellow
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 73.0 mm (L) 24 Black

10111840

Price Range
£ 0.8079 - £ 0.8079

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 22.0 mm 9.5 mm 3.0 mm Natural Nylon 6/6

10315996

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    5.9 mm
  • Overall Length
    22.0 mm
  • Overall Width
    9.5 mm
Fibre Clip 32.0 mm (L) 12, 4 Natural

10316092

Price Range
£ 4.2806 - £ 4.2806

Stock Levels
1266 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 89.0 mm 27.5 mm Black Nylon 6

10312384

Price Range
£ 5.5421 - £ 5.5421

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312827

Price Range
£ 2.0552 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 21.4 mm 5.5 mm 27.0 mm Black Nylon 6

10312858

Price Range
£ 2.282 - £ 2.2395

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.5 mm
  • Overall Length
    21.4 mm
  • Overall Width
    27.0 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111796

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
9763 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66