Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Ball Housing Diameter | Rod End to Ball Center Length | Ball Stud Thread Length | View | |
|---|---|---|---|---|---|---|---|
| 10507964 | Request the lead time here |
M8
|
1.535 in
39.0 mm
|
37.2 mm
37.2 mm
|
0.472 in
12.0 mm
|
||
| Request the lead time here |
M12
|
1.102 in
28.0 mm
|
44.0 mm
44.0 mm
|
0.591 in
15.0 mm
|
|||
| Request the lead time here |
M8
|
0.748 in
19.0 mm
|
29.5 mm
29.5 mm
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
M8
|
1.929 in
49.0 mm
|
46.2 mm
46.2 mm
|
0.591 in
15.0 mm
|
|||
| Request the lead time here |
M6
|
1.22 in
31.0 mm
|
29.7 mm
29.7 mm
|
0.315 in
8.0 mm
|
|||
| 10507827 | Request the lead time here |
M5
|
0.906 in
23.0 mm
|
21.7 mm
21.7 mm
|
0.295 in
7.5 mm
|
||
| Request the lead time here |
M10
|
0.827 in
21.0 mm
|
33.5 mm
33.5 mm
|
0.472 in
12.0 mm
|
|||
| 10508107 | Request the lead time here |
M8
|
1.929 in
49.0 mm
|
46.1 mm
46.1 mm
|
0.472 in
12.0 mm
|
||
| Request the lead time here |
M8
|
1.535 in
39.0 mm
|
37.1 mm
37.1 mm
|
0.354 in
9.0 mm
|
|||
| Request the lead time here |
M8
|
1.929 in
49.0 mm
|
46.1 mm
46.1 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M5
|
0.906 in
23.0 mm
|
21.7 mm
21.7 mm
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
M8
|
0.748 in
19.0 mm
|
29.5 mm
29.5 mm
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
M6
|
1.22 in
31.0 mm
|
29.6 mm
29.6 mm
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
M8
|
1.535 in
39.0 mm
|
37.2 mm
37.2 mm
|
0.354 in
9.0 mm
|
|||
| 10507698 | Request the lead time here |
M6
|
0.669 in
17.0 mm
|
25.0 mm
25.0 mm
|
0.315 in
8.0 mm
|
||
| Request the lead time here |
M6
|
1.22 in
31.0 mm
|
29.6 mm
29.6 mm
|
0.354 in
9.0 mm
|
|||
| Request the lead time here |
M8
|
1.535 in
39.0 mm
|
37.2 mm
37.2 mm
|
0.295 in
7.5 mm
|
|||
| Request the lead time here |
M8
|
1.929 in
49.0 mm
|
46.1 mm
46.1 mm
|
0.591 in
15.0 mm
|
|||
| Request the lead time here |
M10
|
0.827 in
21.0 mm
|
33.5 mm
33.5 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M8
|
1.929 in
49.0 mm
|
46.2 mm
46.2 mm
|
0.472 in
12.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue