Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws, also known as Socket Head Cap Bolts or Torx Head Screws, are made from Polyether Ether Ketone (PEEK). Peek Bolts have a unique combination of properties, making them ideal for many extreme applications. PEEK is classed as semi-crystalline thermoplastic and a high purity polymer, meaning our PEEK Screw range benefits from superior mechanical strength and offer chemical resistance.
A Socket Head Cap Screw are a type of machine screw that has a cylinder-shaped head. The head, which features a torx drive type, has a smaller diameter than other machine screw heads. Our Torx Socket Head Cap Screw offer is available in various thread sizes, including; M3, M4, M5 and M6 Socket Head Cap Screws.
Available in numerous sizes and are often purchased with Our Plastic Standard Hex Nuts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 1.7434 - £ 1.8143 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.394 in
10.0 mm
|
||
| £ 2.6505 - £ 2.764 | Request the lead time here |
0.02 in
0.5 mm
|
M3
|
0.63 in
16.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 40 In stock |
0.02 in
0.5 mm
|
M3
|
0.315 in
8.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 200 In stock |
0.02 in
0.5 mm
|
M3
|
0.236 in
6.0 mm
|
||
| £ 2.4096 - £ 2.5088 | 100 In stock |
0.028 in
0.7 mm
|
M4
|
0.315 in
8.0 mm
|
||
| £ 14.2451 - £ 14.8404 | Request the lead time here |
0.039 in
1.0 mm
|
M3
|
1.575 in
40.0 mm
|
||
| £ 9.2558 - £ 9.6527 | Request the lead time here |
0.039 in
1.0 mm
|
M3
|
0.63 in
16.0 mm
|
||
| £ 3.5719 - £ 3.7278 | 1479 In stock |
0.028 in
0.7 mm
|
M4
|
0.787 in
20.0 mm
|
||
| £ 4.0254 - £ 4.1956 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.394 in
10.0 mm
|
||
| £ 7.0729 - £ 7.3564 | 70 In stock |
0.031 in
0.8 mm
|
M5
|
0.984 in
25.0 mm
|
||
| £ 2.3529 - £ 2.4521 | 98 In stock |
0.028 in
0.7 mm
|
M4
|
0.236 in
6.0 mm
|
||
| £ 3.5719 - £ 3.7278 | 30 In stock |
0.02 in
0.5 mm
|
M3
|
0.787 in
20.0 mm
|
||
| £ 2.849 - £ 2.9766 | Request the lead time here |
0.028 in
0.7 mm
|
M4
|
0.472 in
12.0 mm
|
||
| £ 4.0254 - £ 4.1956 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.236 in
6.0 mm
|
||
| £ 4.0254 - £ 4.1956 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.315 in
8.0 mm
|
||
| £ 7.2997 - £ 7.5974 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
0.394 in
10.0 mm
|
||
| £ 7.2997 - £ 7.5974 | 20 In stock |
0.039 in
1.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
| £ 4.9184 - £ 5.1169 | 66 In stock |
0.028 in
0.7 mm
|
M4
|
0.984 in
25.0 mm
|
||
| £ 4.9184 - £ 5.1169 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
0.472 in
12.0 mm
|
||
| £ 9.7094 - £ 10.1062 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
1.181 in
30.0 mm