Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 1.6867 - £ 1.6867 Request the lead time here
M12
Natural
PA
10.0 mm
40.0 mm
Hexagonal Drive
£ 2.6789 - £ 2.7356 Request the lead time here
M3
Light Brown
PEEK
12.0 mm
Hexagonal Socket Drive
£ 4.1247 - £ 4.2097 100 In stock
M4
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
£ 5.0035 - £ 5.1027 Request the lead time here
M4 x 0.7
Light Brown
PEEK
3.0 mm
20.0 mm
Hexagonal Socket Drive
£ 1.2303 - £ 1.2303 Request the lead time here
M10
Natural
PA
8.0 mm
30.0 mm
Hexagonal Drive
£ 0.6987 - £ 0.6987 13500 In stock
M10
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
£ 12.1757 - £ 12.4308 Request the lead time here
M6 x 1.0
Light Brown
PEEK
5.0 mm
35.0 mm
Hexagonal Socket Drive
£ 6.3926 - £ 6.5201 Request the lead time here
M5 x 0.8
Light Brown
PEEK
4.0 mm
20.0 mm
Hexagonal Socket Drive
£ 1.7576 - £ 1.7576 Request the lead time here
M10
Natural
PA
8.0 mm
80.0 mm
Hexagonal Drive
£ 5.0035 - £ 5.1027 Request the lead time here
M3 x 0.5
Light Brown
PEEK
2.5 mm
20.0 mm
Hexagonal Socket Drive
£ 7.1438 - £ 7.2855 Request the lead time here
M5 x 0.8
Light Brown
PEEK
4.0 mm
25.0 mm
Hexagonal Socket Drive
£ 2.3387 - £ 2.3387 Request the lead time here
M12
Natural
PA
10.0 mm
80.0 mm
Hexagonal Drive
£ 2.5797 - £ 2.6364 Request the lead time here
M3
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
£ 4.9893 - £ 5.0885 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
0161040000VR £ 2.0269 - £ 2.0269 2500 In stock
M12
Natural
PA
10.0 mm
60.0 mm
Hexagonal Drive
£ 8.5187 - £ 8.703 Request the lead time here
M6
Light Brown
PEEK
15.0 mm
Hexagonal Socket Drive
£ 6.0949 - £ 6.2225 Request the lead time here
M3
Light Brown
PEEK
2.5 mm
25.0 mm
Hexagonal Drive
£ 3.9404 - £ 4.0254 10 In stock
M4
Light Brown
PEEK
12.0 mm
Hexagonal Socket Drive
£ 8.8589 - £ 9.0432 Request the lead time here
M4 x 0.7
Light Brown
PEEK
3.0 mm
30.0 mm
Hexagonal Socket Drive
£ 4.8051 - £ 4.9043 Request the lead time here
M4
Light Brown
PEEK
15.0 mm
Hexagonal Socket Drive
  • of 10
Screw Socket Head Hexagonal Drive M12 40.0 mm PA

0161020000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
Screw Round Head Hexagonal Socket Drive M3 12.0 mm PEEK

183031270409

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M4 8.0 mm PEEK

183040870409

Price Range
£ 4.2097 - £ 4.1247

Stock Levels
100 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M4 x 0.7 20.0 mm PEEK

183042070409

Price Range
£ 5.1027 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M10 30.0 mm PA

0160880000VR

Price Range
£ 1.2303 - £ 1.2303

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M10 16.0 mm Nylon 6/6

0161850000VR

Price Range
£ 0.6987 - £ 0.6987

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 x 1.0 35.0 mm PEEK

183063570409

Price Range
£ 12.4308 - £ 12.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6 x 1.0
  • Thread Length
    35.0 mm
Screw Round Head Hexagonal Socket Drive M5 x 0.8 20.0 mm PEEK

183052070409

Price Range
£ 6.5201 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M10 80.0 mm PA

0160920000VR

Price Range
£ 1.7576 - £ 1.7576

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
Screw Round Head Hexagonal Socket Drive M3 x 0.5 20.0 mm PEEK

183032070409

Price Range
£ 5.1027 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3 x 0.5
  • Thread Length
    20.0 mm
Screw Round Head Hexagonal Socket Drive M5 x 0.8 25.0 mm PEEK

183052570409

Price Range
£ 7.2855 - £ 7.1438

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M12 80.0 mm PA

0161060000VR

Price Range
£ 2.3387 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
Screw Round Head Hexagonal Socket Drive M3 10.0 mm PEEK

183031070409

Price Range
£ 2.6364 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M5 10.0 mm PEEK

183051070409

Price Range
£ 5.0885 - £ 4.9893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M12 60.0 mm PA

0161040000VR

Price Range
£ 2.0269 - £ 2.0269

Stock Levels
2500 In stock
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    60.0 mm
Screw Round Head Hexagonal Socket Drive M6 15.0 mm PEEK

183061570409

Price Range
£ 8.703 - £ 8.5187

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M3 25.0 mm PEEK

183032570409

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
Screw Round Head Hexagonal Socket Drive M4 12.0 mm PEEK

183041270409

Price Range
£ 4.0254 - £ 3.9404

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M4 x 0.7 30.0 mm PEEK

183043070409

Price Range
£ 9.0432 - £ 8.8589

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M4 15.0 mm PEEK

183041570409

Price Range
£ 4.9043 - £ 4.8051

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Round Head