Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.764 - £ 0.7966 | 831 In stock |
M6
|
Natural
|
Polyamide
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.7526 - £ 0.7838 | 1048 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 8.0935 - £ 9.0999 | 50 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Torx Drive
|
||
| £ 14.2168 - £ 15.9886 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Torx Drive
|
||
| £ 16.9524 - £ 19.0786 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Torx Drive
|
||
| £ 19.5321 - £ 21.9843 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| £ 34.4718 - £ 36.4988 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| £ 7.1296 - £ 8.0084 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| £ 9.8653 - £ 11.0984 | 40 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| £ 19.5321 - £ 21.9843 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| £ 5.3295 - £ 5.9957 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.63 in
16.0 mm
|
Torx Drive
|
||
| £ 8.0935 - £ 9.0999 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Torx Drive
|
||
| £ 12.445 - £ 14.0042 | 10 In stock |
M5
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Torx Drive
|
||
| £ 5.6555 - £ 6.3642 | 100 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| £ 0.764 - £ 0.7966 | 24 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.8561 - £ 0.8929 | 989 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 16.9524 - £ 19.0786 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.472 in
12.0 mm
|
Torx Drive
|
||
| £ 31.2118 - £ 33.0402 | 30 In stock |
M6
|
Light Brown
|
PEEK
|
|
1.181 in
30.0 mm
|
Torx Drive
|
||
| £ 1.0432 - £ 1.0857 | 738 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 1.5591 - £ 1.6158 | 700 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive