These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.6442 - £ 1.6442 | Request the lead time here |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 1.6867 - £ 1.6867 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 2.3387 - £ 2.3387 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| £ 2.5797 - £ 2.6364 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 6.0949 - £ 6.2225 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 4.8051 - £ 4.9043 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| £ 4.9893 - £ 5.0885 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Hexagonal Socket Drive
|
||
| £ 6.3926 - £ 6.5201 | Request the lead time here |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 8.5187 - £ 8.703 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 20.8787 - £ 21.7575 | Request the lead time here |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 9.8369 - £ 10.0354 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 16.8957 - £ 17.5903 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 19.2912 - £ 20.0849 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 16.8957 - £ 17.5903 | Request the lead time here |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| £ 4.9893 - £ 5.0885 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 7.1438 - £ 7.2855 | Request the lead time here |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 8.5187 - £ 8.703 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| £ 12.1757 - £ 12.4308 | Request the lead time here |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| £ 10.4039 - £ 10.6165 | Request the lead time here |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue