These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10054024 | £ 0.9794 - £ 0.9794 | 615 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
2.362 in
60.0 mm
|
Hexagonal Socket Drive
|
|
| £ 1.0205 - £ 1.0205 | 7670 In stock |
M10
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 8.5187 - £ 8.703 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 10.4039 - £ 10.6165 | Request the lead time here |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 16.8957 - £ 17.5903 | 137 In stock |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| £ 3.1325 - £ 3.2033 | 9 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| £ 4.8051 - £ 4.9043 | 310 In stock |
M4
|
Light Brown
|
PEEK
|
|
0.591 in
15.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4805 - £ 0.4805 | 3896 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.6917 - £ 0.6917 | 755 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 1.4316 - £ 1.4316 | 235 In stock |
M10
|
Natural
|
Nylon 6/6
|
|
1.969 in
50.0 mm
|
Hexagonal Socket Drive
|
||
| £ 1.5449 - £ 1.5449 | 53 In stock |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 2.1828 - £ 2.1828 | 9500 In stock |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| £ 2.4379 - £ 2.5372 | 6673 In stock |
M3
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Hexagonal Socket Drive
|
||
| 10053966 | £ 0.557 - £ 0.557 | 978 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
|
| £ 0.5698 - £ 0.5698 | 12890 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
1.575 in
40.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.6038 - £ 0.6038 | 225000 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.9213 - £ 0.9213 | 388 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.8277 - £ 0.8277 | 4519 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
3.15 in
80.0 mm
|
Hexagonal Socket Drive
|
||
| £ 1.2303 - £ 1.2303 | 1015 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.4578 - £ 0.4578 | 14998 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.866 in
22.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue