Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.3812 - £ 0.3812 24267 In stock
M6
Natural
PA
5.0 mm
8.0 mm
Hexagonal Drive
£ 0.4238 - £ 0.4238 Request the lead time here
M6
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
£ 0.5698 - £ 0.5698 12890 In stock
M6
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
£ 0.6038 - £ 0.6038 225000 In stock
M8
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
£ 0.9213 - £ 0.9213 388 In stock
M8
Natural
PA
6.0 mm
50.0 mm
Hexagonal Drive
£ 0.8277 - £ 0.8277 4519 In stock
M8
Natural
Nylon 6/6
80.0 mm
Hexagonal Socket Drive
£ 1.2303 - £ 1.2303 1015 In stock
M10
Natural
PA
8.0 mm
30.0 mm
Hexagonal Drive
£ 1.7576 - £ 1.7576 1282 In stock
M10
Natural
PA
8.0 mm
80.0 mm
Hexagonal Drive
10054161 £ 2.0269 - £ 2.0269 3228 In stock
M12
Natural
PA
10.0 mm
60.0 mm
Hexagonal Drive
£ 0.4578 - £ 0.4578 14998 In stock
M6
Natural
PA
5.0 mm
22.0 mm
Hexagonal Drive
10053966 £ 0.557 - £ 0.557 978 In stock
M8
Natural
Nylon 6/6
10.0 mm
Hexagonal Socket Drive
£ 0.8121 - £ 0.8121 1533 In stock
M8
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
£ 0.6917 - £ 0.6917 755 In stock
M8
Natural
Nylon 6/6
25.0 mm
Hexagonal Socket Drive
£ 1.4316 - £ 1.4316 235 In stock
M10
Natural
Nylon 6/6
50.0 mm
Hexagonal Socket Drive
£ 1.5449 - £ 1.5449 53 In stock
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
£ 0.3982 - £ 0.3982 1000 In stock
M6
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
£ 0.3812 - £ 0.3812 2018 In stock
M6
Natural
Nylon 6/6
6.5 mm
Hexagonal Socket Drive
£ 0.3827 - £ 0.3982 Request the lead time here
M3
Transparent
PC
2.5 mm
12.0 mm
Hexagonal Drive
£ 0.4394 - £ 0.4578 Request the lead time here
M4
Transparent
PC
3.0 mm
10.0 mm
Hexagonal Drive
£ 0.7299 - £ 0.7597 Request the lead time here
M4
Transparent
PC
3.0 mm
25.0 mm
Hexagonal Drive
  • of 10
Screw Socket Head Hexagonal Drive M6 8.0 mm PA

10053843

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
24267 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
Screw Round Head Hexagonal Socket Drive M6 20.0 mm Nylon 6/6

10053898

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 40.0 mm Nylon 6/6

10053935

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
12890 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 16.0 mm Nylon 6/6

10053973

Price Range
£ 0.6038 - £ 0.6038

Stock Levels
225000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 50.0 mm PA

10054017

Price Range
£ 0.9213 - £ 0.9213

Stock Levels
388 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
Screw Round Head Hexagonal Socket Drive M8 80.0 mm Nylon 6/6

10054048

Price Range
£ 0.8277 - £ 0.8277

Stock Levels
4519 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M10 30.0 mm PA

10054086

Price Range
£ 1.2303 - £ 1.2303

Stock Levels
1015 In stock
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M10 80.0 mm PA

10054123

Price Range
£ 1.7576 - £ 1.7576

Stock Levels
1282 In stock
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
Screw Socket Head Hexagonal Drive M12 60.0 mm PA

10054161

Price Range
£ 2.0269 - £ 2.0269

Stock Levels
3228 In stock
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    60.0 mm
Screw Socket Head Hexagonal Drive M6 22.0 mm PA

10053928

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
14998 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    22.0 mm
Screw Round Head Hexagonal Socket Drive M8 10.0 mm Nylon 6/6

10053966

Price Range
£ 0.557 - £ 0.557

Stock Levels
978 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 40.0 mm Nylon 6/6

10054000

Price Range
£ 0.8121 - £ 0.8121

Stock Levels
1533 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 25.0 mm Nylon 6/6

10054055

Price Range
£ 0.6917 - £ 0.6917

Stock Levels
755 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M10 50.0 mm Nylon 6/6

10054093

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
235 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

10054130

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
53 In stock
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M6 16.0 mm Nylon 6/6

10053881

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 6.5 mm Nylon 6/6

10053850

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
2018 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    6.5 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M3 12.0 mm PC

10360064

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M4 10.0 mm PC

10360101

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M4 25.0 mm PC

10360149

Price Range
£ 0.7597 - £ 0.7299

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm