Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Item Code Price range Availability Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Compatible Hole Diameter Range Female Washer Stem Length View
£ 0.1407 - £ 0.146 Request the lead time here
Transparent
LDPE;PP
28.0 mm
30.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
Transparent
LDPE;PP
44.0 mm
40.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1545 - £ 0.1601 Request the lead time here
Transparent
LDPE;PP
44.0 mm
46.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1885 - £ 0.1885 Request the lead time here
White
LDPE
28 mm
22.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1257 - £ 0.1257 Request the lead time here
Transparent
LDPE;PP
22.0 mm
16.0 mm
1.0 - 5.0 mm
8.0 mm
£ 0.1158 - £ 0.1158 Request the lead time here
Transparent
LDPE;PP
15.0 mm
8.0 mm
5.0 - 10.0 mm
£ 0.1328 - £ 0.1383 Request the lead time here
Transparent
LDPE;PP
14.0 mm
18.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1315 - £ 0.137 Request the lead time here
Transparent
LDPE;PP
28.0 mm
22.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1233 - £ 0.1284 Request the lead time here
Transparent
LDPE;PP
14.0 mm
10.0 mm
8.0 - 20.0 mm
6.0 mm
8502440908VR £ 0.1984 - £ 0.2069 Request the lead time here
White
LDPE
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
£ 0.2112 - £ 0.2197 Request the lead time here
Black
LDPE
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1238 - £ 0.1291 Request the lead time here
Black
LDPE
22 mm
16.0 mm
5.0 - 10.0 mm
£ 0.2112 - £ 0.2197 1000 In stock
White
LDPE
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
£ 0.2026 - £ 0.2026 Request the lead time here
White
LDPE
28 mm
30.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1814 - £ 0.1899 Request the lead time here
Black
LDPE
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1913 - £ 0.1913 Request the lead time here
White
LDPE
3.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1686 - £ 0.1757 4000 In stock
White
LDPE
14 mm
10.0 mm
8.0 - 20.0 mm
6 mm
8501150908VR £ 0.1186 - £ 0.1186 Request the lead time here
White
LDPE;PP
15 mm
8.0 mm
5.0 - 10.0 mm
£ 0.1186 - £ 0.1186 Request the lead time here
Black
LDPE
15 mm
8.0 mm
5.0 - 10.0 mm
£ 0.1984 - £ 0.2069 Request the lead time here
Black
LDPE
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
  • of 2
Snap-Together Rivet 20.0 mm (DIA) 30.0 mm (PT) LDPE;PP Transparent

8501260900VR

Price Range
£ 0.146 - £ 0.1407

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Snap-Together Rivet 20.0 mm (DIA) 40.0 mm (PT) LDPE;PP Transparent

8502440900VR

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Snap-Together Rivet 20.0 mm (DIA) 46.0 mm (PT) LDPE;PP Transparent

8501440900VR

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE White

8502260908VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 5.0 mm (DIA) 16.0 mm (PT) LDPE;PP Transparent

8501220900VR

Price Range
£ 0.1257 - £ 0.1257

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    1.0 - 5.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet 10.0 mm (DIA) 8.0 mm (PT) LDPE;PP Transparent

8501150900VR

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Snap-Together Rivet 20.0 mm (DIA) 18.0 mm (PT) LDPE;PP Transparent

8501160900VR

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet 20.0 mm (DIA) 22.0 mm (PT) LDPE;PP Transparent

8502260900VR

Price Range
£ 0.137 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 20.0 mm (DIA) 10.0 mm (PT) LDPE;PP Transparent

8502160900VR

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE White

8502440908VR

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE Black

8501440901VR

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 16.0 mm 16.0 mm 0.630 in LDPE Black

8501220901VR

Price Range
£ 0.1291 - £ 0.1238

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE White

8501440908VR

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 12.0 mm 30.0 mm 0.787 in LDPE White

8501260908VR

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE Black

8501160901VR

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 12.0 mm 5.0 mm 15.0 mm LDPE White

469117

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    3.0 mm
  • Male Clip Stem Diameter
    8.0 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    12.0 - 5.0 mm
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE White

8502160908VR

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
4000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Assembly Clip 8.0 mm 8.0 mm 15.0 mm LDPE;PP White

8501150908VR

Price Range
£ 0.1186 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Assembly Clip 8.0 mm 8.0 mm 0.630 in LDPE Black

8501150901VR

Price Range
£ 0.1186 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE Black

8502440901VR

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm