Two part Push Clips featuring male and female pieces that form to hold flat panels together. The two rivets have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides. Made from Nylon 6/6, the fastener features low profiles on both sides of the assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Rivet Head Shape | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3416 - £ 0.3416 | Request the lead time here |
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.394 in
10 mm
|
||
| 8201040001VR | £ 0.3458 - £ 0.3458 | Request the lead time here |
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.165 in
4.2 mm
|
0.394 in
10 mm
|
|
| £ 0.3444 - £ 0.3444 | Request the lead time here |
|
White
|
Truss
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.394 in
10 mm
|
||
| £ 0.3416 - £ 0.3416 | Request the lead time here |
|
White
|
Truss
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.394 in
10 mm
|
||
| £ 0.3458 - £ 0.3458 | Request the lead time here |
|
White
|
Truss
|
0.031 in
0.8 mm
|
0.165 in
4.2 mm
|
0.394 in
10 mm
|
||
| £ 0.3472 - £ 0.3472 | Request the lead time here |
|
White
|
Truss
|
0.031 in
0.8 mm
|
0.205 in
5.2 mm
|
0.394 in
10 mm
|
||
| 8201030001VR | £ 0.3444 - £ 0.3444 | Request the lead time here |
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.394 in
10 mm
|
|
| £ 0.3472 - £ 0.3472 | Request the lead time here |
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.205 in
5.2 mm
|
0.394 in
10 mm
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 200 In stock |
0.236 in
6.0 mm
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2012 - £ 0.2097 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1686 - £ 0.1757 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Truss
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
Round
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
Round
|
0.031 in
0.8 mm
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2012 - £ 0.2097 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
Round
|
0.031 in
0.8 mm
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1686 - £ 0.1757 | Request the lead time here |
0.236 in
6.0 mm
|
White
|
Round
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0685 - £ 0.0685 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
Truss
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0956 - £ 0.1181 | Request the lead time here |
|
Natural
|
|
0.075 in
1.9 mm
|
0.188 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0252 - £ 0.0252 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
Truss
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0351 - £ 0.0433 | Request the lead time here |
0.079 in
2.0 mm
|
Natural
|
Truss
|
0.203 in
5.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue