Quantity | Unit price |
---|---|
100 - 499 | £ 0.193 |
500 - 999 | £ 0.1889 |
1000 + | £ 0.1848 |
Compatible Hole Diameter | 6.0 mm |
---|---|
Compatible Hole Diameter | 0.236 in |
Panel Thickness | 4.2 mm |
Panel Thickness | 0.165 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Head Height | 0.8 mm |
Head Height | 0.031 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Push Clip |
Rivet Head Shape | Truss |
Colour | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue