Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 0.9624 - £ 0.9822 2000 In stock
12.2 mm
M12
1
1000 In stock
27.5 mm
M24
1
£ 0.1343 - £ 0.1372 544 In stock
12.0 mm
M6
1
£ 0.1885 - £ 0.197 490 In stock
16.0 mm
M8
1
£ 1.0928 - £ 3.5878 2500 In stock
15.0 mm
24.0 mm
M12
2.5 mm
2
2000 In stock
31.5 mm
46.5 mm
M24
4.0 mm
2
£ 0.2877 - £ 0.299 115 In stock
19.0 mm
M10
1
£ 1.0163 - £ 4.8369 2999 In stock
17.3 mm
M16
1
10254608 Request the lead time here
19.0 mm
M14
1
£ 0.5953 - £ 1.9852 Request the lead time here
10.7 mm
17.5 mm
M8
1.6 mm
2
10254585 £ 0.8249 - £ 2.7108 2400 In stock
11.3 mm
M10
1
£ 0.5726 - £ 0.5839 14000 In stock
5.4 mm
M6
1
£ 0.5726 - £ 1.9108 5000 In stock
7.9 mm
M8
1
2500 In stock
23.7 mm
M20
1
£ 0.4606 - £ 1.568 8200 In stock
7.0 mm
13.5 mm
M6
1.6 mm
2
1000 In stock
16.7 mm
30.5 mm
M16
3.0 mm
2
£ 0.2012 - £ 0.2097 43465 In stock
11.0 mm
M10
1
£ 0.138 - £ 0.1431 983 In stock
9.0 mm
M8
1
£ 0.2012 - £ 0.2097 79 In stock
11.0 mm
M10
1
£ 0.4365 - £ 0.4549 1519 In stock
13.0 mm
M12
1
  • of 6
Nut Protection Cap M12 26.5 mm LDPE Black

10254592

Price Range
£ 0.9822 - £ 0.9624

Stock Levels
2000 In stock
Attributes
  • h
    12.2 mm
  • Nut Size
    M12
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M24 48.5 mm LDPE Black

10254639


Stock Levels
1000 In stock
Attributes
  • h
    27.5 mm
  • Nut Size
    M24
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Black

10056363

Price Range
£ 0.1372 - £ 0.1343

Stock Levels
544 In stock
Attributes
  • h
    12.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Black

10056424

Price Range
£ 0.197 - £ 0.1885

Stock Levels
490 In stock
Attributes
  • h
    16.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    Black
Nut Protection Cap M12 26.5 mm LDPE Black

10254677

Price Range
£ 3.5878 - £ 1.0928

Stock Levels
2500 In stock
Attributes
  • h
    15.0 mm
  • h1
    2.5 mm
  • d
    24.0 mm
  • Nut Size
    M12
  • Type
    2
Nut Protection Cap M24 48.5 mm LDPE Black

10254714


Stock Levels
2000 In stock
Attributes
  • h
    31.5 mm
  • h1
    4.0 mm
  • d
    46.5 mm
  • Nut Size
    M24
  • Type
    2
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10056486

Price Range
£ 0.299 - £ 0.2877

Stock Levels
115 In stock
Attributes
  • h
    19.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Protection Cap M16 34.5 mm LDPE Black

10254615

Price Range
£ 4.8369 - £ 1.0163

Stock Levels
2999 In stock
Attributes
  • h
    17.3 mm
  • Nut Size
    M16
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M14 30.0 mm LDPE Black

10254608


Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Nut Size
    M14
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M8 19.8 mm LDPE Black

10254653

Price Range
£ 1.9852 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • h
    10.7 mm
  • h1
    1.6 mm
  • d
    17.5 mm
  • Nut Size
    M8
  • Type
    2
Nut Protection Cap M10 23.8 mm LDPE Black

10254585

Price Range
£ 2.7108 - £ 0.8249

Stock Levels
2400 In stock
Attributes
  • h
    11.3 mm
  • Nut Size
    M10
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M6 13.9 mm LDPE Black

10254561

Price Range
£ 0.5839 - £ 0.5726

Stock Levels
14000 In stock
Attributes
  • h
    5.4 mm
  • Nut Size
    M6
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M8 18.8 mm LDPE Black

10254578

Price Range
£ 1.9108 - £ 0.5726

Stock Levels
5000 In stock
Attributes
  • h
    7.9 mm
  • Nut Size
    M8
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M20 41.0 mm LDPE Black

10254622


Stock Levels
2500 In stock
Attributes
  • h
    23.7 mm
  • Nut Size
    M20
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M6 14.5 mm LDPE Black

10254646

Price Range
£ 1.568 - £ 0.4606

Stock Levels
8200 In stock
Attributes
  • h
    7.0 mm
  • h1
    1.6 mm
  • d
    13.5 mm
  • Nut Size
    M6
  • Type
    2
Nut Protection Cap M16 32.9 mm LDPE Black

10254684


Stock Levels
1000 In stock
Attributes
  • h
    16.7 mm
  • h1
    3.0 mm
  • d
    30.5 mm
  • Nut Size
    M16
  • Type
    2
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10056455

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
43465 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR White

10056387

Price Range
£ 0.1431 - £ 0.138

Stock Levels
983 In stock
Attributes
  • h
    9.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    White
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR White

10056448

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
79 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    White
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR White

10056509

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
1519 In stock
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    1
  • Colour
    White