Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 0.4606 - £ 1.568 2800 In stock
10.6 mm
M6
1
£ 0.7795 - £ 2.1474 4625 In stock
31.0 mm
M16
1
£ 1.0928 - £ 3.5878 1300 In stock
17.5 mm
M12
1
10254790 £ 0.4833 - £ 1.6451 31091 In stock
13.0 mm
13.7 mm
M6
1.6 mm
2
£ 0.7781 - £ 0.7781 Request the lead time here
33.7 mm
31.4 mm
M16
3.0 mm
2
£ 1.6867 - £ 1.6867 Request the lead time here
18.0 mm
M10
3
£ 8.703 - £ 18.1253 Request the lead time here
69.0 mm
M24
3
£ 0.5953 - £ 1.9852 700 In stock
13.0 mm
M8
1
£ 0.8447 - £ 2.3281 3000 In stock
33.7 mm
M20
1
£ 0.9666 - £ 0.9865 Request the lead time here
17.0 mm
22.0 mm
M10
2.0 mm
2
£ 1.1835 - £ 3.2689 Request the lead time here
39.2 mm
41.1 mm
M22
3.0 mm
2
£ 4.8051 - £ 13.2618 450 In stock
24.0 mm
M16
3
£ 6.2933 - £ 17.328 Request the lead time here
35.0 mm
39.2 mm
M20
3.0 mm
4
£ 0.9128 - £ 3.0297 400 In stock
15.3 mm
M10
1
£ 0.9624 - £ 0.9822 2000 In stock
12.2 mm
M12
1
Request the lead time here
27.5 mm
M24
1
2000 In stock
31.5 mm
46.5 mm
M24
4.0 mm
2
£ 0.1343 - £ 0.1372 544 In stock
12.0 mm
M6
1
£ 0.1885 - £ 0.197 490 In stock
16.0 mm
M8
1
£ 0.2877 - £ 0.299 115 In stock
19.0 mm
M10
1
  • of 6
Snap-on Nut Cap M6 14.5 mm 12.0 mm LDPE Black

10254721

Price Range
£ 1.568 - £ 0.4606

Stock Levels
2800 In stock
Attributes
  • h
    10.6 mm
  • Nut Size
    M6
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M16 32.5 mm 32.4 mm LDPE Black

10254769

Price Range
£ 2.1474 - £ 0.7795

Stock Levels
4625 In stock
Attributes
  • h
    31.0 mm
  • Nut Size
    M16
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M12 26.5 mm 18.8 mm LDPE Black

10254752

Price Range
£ 3.5878 - £ 1.0928

Stock Levels
1300 In stock
Attributes
  • h
    17.5 mm
  • Nut Size
    M12
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M6 14.6 mm 14.3 mm LDPE Black

10254790

Price Range
£ 1.6451 - £ 0.4833

Stock Levels
31091 In stock
Attributes
  • h
    13.0 mm
  • h1
    1.6 mm
  • d
    13.7 mm
  • Nut Size
    M6
  • Type
    2
Snap-on Nut Cap M16 33.1 mm 35.5 mm LDPE Black

10254837

Price Range
£ 0.7781 - £ 0.7781

Stock Levels
Request the lead time here
Attributes
  • h
    33.7 mm
  • h1
    3.0 mm
  • d
    31.4 mm
  • Nut Size
    M16
  • Type
    2
Snap-on Nut Cap M10 23.8 mm 35.0 mm LDPE Black

10254875

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • Nut Size
    M10
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.6 mm 98.0 mm LDPE Black

10254912

Price Range
£ 18.1253 - £ 8.703

Stock Levels
Request the lead time here
Attributes
  • h
    69.0 mm
  • Nut Size
    M24
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M8 18.6 mm 14.7 mm LDPE Black

10254738

Price Range
£ 1.9852 - £ 0.5953

Stock Levels
700 In stock
Attributes
  • h
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M20 40.7 mm 35.8 mm LDPE Black

10254776

Price Range
£ 2.3281 - £ 0.8447

Stock Levels
3000 In stock
Attributes
  • h
    33.7 mm
  • Nut Size
    M20
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M10 24.0 mm 18.5 mm LDPE Black

10254813

Price Range
£ 0.9865 - £ 0.9666

Stock Levels
Request the lead time here
Attributes
  • h
    17.0 mm
  • h1
    2.0 mm
  • d
    22.0 mm
  • Nut Size
    M10
  • Type
    2
Snap-on Nut Cap M22 43.6 mm 41.4 mm LDPE Black

10254851

Price Range
£ 3.2689 - £ 1.1835

Stock Levels
Request the lead time here
Attributes
  • h
    39.2 mm
  • h1
    3.0 mm
  • d
    41.1 mm
  • Nut Size
    M22
  • Type
    2
Snap-on Nut Cap M16 32.3 mm 62.0 mm LDPE Black

10254899

Price Range
£ 13.2618 - £ 4.8051

Stock Levels
450 In stock
Attributes
  • h
    24.0 mm
  • Nut Size
    M16
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M20 41.5 mm 95.0 mm LDPE Black

10254936

Price Range
£ 17.328 - £ 6.2933

Stock Levels
Request the lead time here
Attributes
  • h
    35.0 mm
  • h1
    3.0 mm
  • d
    39.2 mm
  • Nut Size
    M20
  • Type
    4
Snap-on Nut Cap M10 24.0 mm 17.3 mm LDPE Black

10254745

Price Range
£ 3.0297 - £ 0.9128

Stock Levels
400 In stock
Attributes
  • h
    15.3 mm
  • Nut Size
    M10
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Nut Protection Cap M12 26.5 mm LDPE Black

10254592

Price Range
£ 0.9822 - £ 0.9624

Stock Levels
2000 In stock
Attributes
  • h
    12.2 mm
  • Nut Size
    M12
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M24 48.5 mm LDPE Black

10254639


Stock Levels
Request the lead time here
Attributes
  • h
    27.5 mm
  • Nut Size
    M24
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M24 48.5 mm LDPE Black

10254714


Stock Levels
2000 In stock
Attributes
  • h
    31.5 mm
  • h1
    4.0 mm
  • d
    46.5 mm
  • Nut Size
    M24
  • Type
    2
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Black

10056363

Price Range
£ 0.1372 - £ 0.1343

Stock Levels
544 In stock
Attributes
  • h
    12.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Black

10056424

Price Range
£ 0.197 - £ 0.1885

Stock Levels
490 In stock
Attributes
  • h
    16.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    Black
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10056486

Price Range
£ 0.299 - £ 0.2877

Stock Levels
115 In stock
Attributes
  • h
    19.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black