Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability h d Nut Size h1 h2 Type View
£ 0.2877 - £ 0.299 Request the lead time here
19.0 mm
M10
1
£ 1.0163 - £ 4.8369 Request the lead time here
17.3 mm
M16
1
£ 0.5953 - £ 1.9852 Request the lead time here
10.7 mm
17.5 mm
M8
1.6 mm
2
£ 0.7712 - £ 2.1235 1250 In stock
24.7 mm
39.3 mm
M20
3.0 mm
2
£ 0.1305 - £ 0.1332 Request the lead time here
7.0 mm
M6
1
£ 0.138 - £ 0.1431 37250 In stock
9.0 mm
M8
1
£ 0.5726 - £ 1.9108 Request the lead time here
7.9 mm
M8
1
£ 0.2012 - £ 0.2097 Request the lead time here
11.0 mm
M10
1
£ 0.4365 - £ 0.4549 Request the lead time here
13.0 mm
M12
1
£ 0.4606 - £ 1.568 Request the lead time here
10.6 mm
M6
1
£ 0.7795 - £ 2.1474 1125 In stock
31.0 mm
M16
1
£ 0.7399 - £ 0.7399 Request the lead time here
14.0 mm
17.5 mm
M8
1.7 mm
2
£ 0.9071 - £ 2.5008 875 In stock
36.7 mm
39.2 mm
M20
3.0 mm
2
£ 3.5577 - £ 9.8068 Request the lead time here
15.0 mm
M12
3
£ 0.9128 - £ 3.0297 Request the lead time here
15.3 mm
M10
1
£ 1.2303 - £ 3.4018 800 In stock
37.6 mm
M24
1
£ 0.4833 - £ 1.3315 Request the lead time here
20.2 mm
24.5 mm
M12
2.5 mm
2
£ 8.703 - £ 18.1253 Request the lead time here
69.0 mm
M24
3
£ 0.7781 - £ 0.7781 Request the lead time here
33.7 mm
31.4 mm
M16
3.0 mm
2
£ 1.6867 - £ 1.6867 Request the lead time here
18.0 mm
M10
3
  • of 6
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034102422003

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Protection Cap M16 34.5 mm LDPE Black

463632

Price Range
£ 4.8369 - £ 1.0163

Stock Levels
Request the lead time here
Attributes
  • h
    17.3 mm
  • Nut Size
    M16
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M8 19.8 mm LDPE Black

463638

Price Range
£ 1.9852 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • h
    10.7 mm
  • h1
    1.6 mm
  • d
    17.5 mm
  • Nut Size
    M8
  • Type
    2
Nut Protection Cap M20 41.0 mm LDPE Black

463644

Price Range
£ 2.1235 - £ 0.7712

Stock Levels
1250 In stock
Attributes
  • h
    24.7 mm
  • h1
    3.0 mm
  • d
    39.3 mm
  • Nut Size
    M20
  • Type
    2
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE Black

034061022003

Price Range
£ 0.1332 - £ 0.1305

Stock Levels
Request the lead time here
Attributes
  • h
    7.0 mm
  • W
    10.0 mm
  • Nut Size
    M6
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Black

034081222003

Price Range
£ 0.1431 - £ 0.138

Stock Levels
37250 In stock
Attributes
  • h
    9.0 mm
  • W
    13.0 mm
  • Nut Size
    M8
  • Type
    1
  • Colour
    Black
Nut Protection Cap M8 18.8 mm LDPE Black

463628

Price Range
£ 1.9108 - £ 0.5726

Stock Levels
Request the lead time here
Attributes
  • h
    7.9 mm
  • Nut Size
    M8
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034101622003

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Nut Size
    M10
  • Type
    1
  • Colour
    Black
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Black

034121722003

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
Request the lead time here
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Nut Size
    M12
  • Type
    1
  • Colour
    Black
Snap-on Nut Cap M6 14.5 mm 12.0 mm LDPE Black

463647

Price Range
£ 1.568 - £ 0.4606

Stock Levels
Request the lead time here
Attributes
  • h
    10.6 mm
  • Nut Size
    M6
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M16 32.5 mm 32.4 mm LDPE Black

463652

Price Range
£ 2.1474 - £ 0.7795

Stock Levels
1125 In stock
Attributes
  • h
    31.0 mm
  • Nut Size
    M16
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M8 19.0 mm 15.5 mm LDPE Black

463658

Price Range
£ 0.7399 - £ 0.7399

Stock Levels
Request the lead time here
Attributes
  • h
    14.0 mm
  • h1
    1.7 mm
  • d
    17.5 mm
  • Nut Size
    M8
  • Type
    2
Snap-on Nut Cap M20 41.5 mm 39.2 mm LDPE Black

463664

Price Range
£ 2.5008 - £ 0.9071

Stock Levels
875 In stock
Attributes
  • h
    36.7 mm
  • h1
    3.0 mm
  • d
    39.2 mm
  • Nut Size
    M20
  • Type
    2
Snap-on Nut Cap M12 26.5 mm 49.0 mm LDPE Black

463668

Price Range
£ 9.8068 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • h
    15.0 mm
  • Nut Size
    M12
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M10 24.0 mm 17.3 mm LDPE Black

463649

Price Range
£ 3.0297 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • h
    15.3 mm
  • Nut Size
    M10
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.3 mm 39.5 mm LDPE Black

463656

Price Range
£ 3.4018 - £ 1.2303

Stock Levels
800 In stock
Attributes
  • h
    37.6 mm
  • Nut Size
    M24
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M12 26.5 mm 21.5 mm LDPE Black

463660

Price Range
£ 1.3315 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • h
    20.2 mm
  • h1
    2.5 mm
  • d
    24.5 mm
  • Nut Size
    M12
  • Type
    2
Snap-on Nut Cap M24 48.6 mm 98.0 mm LDPE Black

463674

Price Range
£ 18.1253 - £ 8.703

Stock Levels
Request the lead time here
Attributes
  • h
    69.0 mm
  • Nut Size
    M24
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M16 33.1 mm 35.5 mm LDPE Black

463662

Price Range
£ 0.7781 - £ 0.7781

Stock Levels
Request the lead time here
Attributes
  • h
    33.7 mm
  • h1
    3.0 mm
  • d
    31.4 mm
  • Nut Size
    M16
  • Type
    2
Snap-on Nut Cap M10 23.8 mm 35.0 mm LDPE Black

463667

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • Nut Size
    M10
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black