Menu Search

Snap-in U Clamps

In stock

These Half U Clamps are designed to secure and hold wires and cables in place. They have a fir tree base that provides exceptional holding strength. It can snap in place in threaded, unthreaded, drilled or punched holes.

It can also be inserted into threaded metal, wood, particle board, plastic, foam or rubber, making it incredibly versatile. Its low profile allows it to be used in densely packed panels or other space-constrained applications. Suitable for corner and border mounting, manufacturing, and construction applications.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Diameter Compatible Panel Thickness Range View
£ 0.1542 - £ 0.1766 Request the lead time here
10157831 £ 0.126 - £ 0.1555 Request the lead time here
£ 0.1773 - £ 0.2031 Request the lead time here
6.4 mm
6.4 mm
6.4 mm
£ 0.1449 - £ 0.1789 72551 In stock
6.4 mm
4.8 mm
6.4 mm
Cable Clamp Fir Tree 6.4 mm 6.35 mm Nylon 6/6 Natural

10157855

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Blind Hole
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Clamp Fir Tree 4.8 mm 6.35 mm Nylon 6/6 Natural

10157831

Price Range
£ 0.1555 - £ 0.126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Blind Hole
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Clamp Fir Tree 6.4 mm 6.4 mm PA Natural

10558294

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Base Length
    15.7 mm
  • Base Width
    7.6 mm
  • Compatible Cable Diameter Range
    6.4 mm
Cable Clamp Fir Tree 4.8 mm 6.4 mm PA Natural

10157848

Price Range
£ 0.1789 - £ 0.1449

Stock Levels
72551 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Base Length
    14.2 mm
  • Base Width
    7.6 mm
  • Compatible Cable Diameter Range
    4.8 mm