10558294
HURCBH-4-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2031 |
| 5000 - 9999 | £ 0.1874 |
| 10000 + | £ 0.1773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Push In |
| Base Length | 15.7 mm |
| Base Length | 0.618 in |
| Base Width | 7.6 mm |
| Base Width | 0.299 in |
| Compatible Cable Diameter Range | 6.4 mm |
| Compatible Cable Diameter Range | 0.252 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Compatible Panel Thickness Range | 6.4 mm |
| Compatible Panel Thickness Range | 0.252 in |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Full Material | Polyamide |
| Adjustability | Fixed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue