Menu Search

Snap-in Spacer

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Body Diameter Maximum Panel Thickness Compatible Thread Sizes (All) Hole Size Spacer Length View
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1616 - £ 0.1859 1000 In stock
6.7 mm
1.6 mm
4.3 mm
6.0 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1616 - £ 0.1859 1000 In stock
6.7 mm
1.6 mm
4.3 mm
12.7 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
19.1 mm
£ 0.1405 - £ 0.1617 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
15.9 mm
£ 0.1433 - £ 0.1593 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
10.0 mm
£ 0.1217 - £ 0.1352 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1405 - £ 0.1617 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
8.0 mm
£ 0.1025 - £ 0.1139 9000 In stock
6.7 mm
1.6 mm
4.3 mm
6.0 mm
£ 0.1616 - £ 0.1859 4000 In stock
6.7 mm
1.6 mm
4.3 mm
15.9 mm
MSNE-12M-01 £ 0.1087 - £ 0.1208 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.0 mm
£ 0.1616 - £ 0.1859 21000 In stock
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
3.2 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
#4,2.9mm self tapping screw
4.3 mm
6.4 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
4.0 mm
£ 0.1405 - £ 0.1617 3000 In stock
6.7 mm
1.6 mm
4.3 mm
19.1 mm
£ 0.1405 - £ 0.1617 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
25.4 mm
£ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
9.5 mm
£ 0.1616 - £ 0.1859 4000 In stock
6.7 mm
1.6 mm
4.3 mm
4.8 mm
MSNE-12M-19 £ 0.1616 - £ 0.1859 Request the lead time here
6.7 mm
1.6 mm
4.3 mm
12.0 mm
  • of 2
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-5-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon Natural

MSNE-6M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon Natural

MSNE-8M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.7 mm (L) Nylon Natural

MSNE-8-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 19.1 mm (L) Nylon Natural

MSNE-12-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon 6/6 Natural

MSNE-10-01

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 10.0 mm (L) Nylon 6/6 Natural

MSNE-10M-01

Price Range
£ 0.1593 - £ 0.1433

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon 6/6 Natural

MSNE-8M-01

Price Range
£ 0.1352 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 8.0 mm (L) Nylon 6/6 Natural

MSNE-5-01

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 6.0 mm (L) Nylon 6/6 Natural

MSNE-6M-01

Price Range
£ 0.1139 - £ 0.1025

Stock Levels
9000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 15.9 mm (L) Nylon Natural

MSNE-10-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.0 mm (L) Nylon 6/6 Natural

MSNE-12M-01

Price Range
£ 0.1208 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 3.2 mm (L) Nylon Natural

MSNE-2-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
21000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 6.4 mm (L) Nylon Natural

MSNE-4-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Compatible Thread Sizes (All)
    #4,2.9mm self tapping screw
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
Spacer Nut 4.0 mm (L) Nylon Natural

MSNE-4M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 19.1 mm (L) Nylon 6/6 Natural

MSNE-12-01

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 25.4 mm (L) Nylon 6/6 Natural

MSNE-16-01

Price Range
£ 0.1617 - £ 0.1405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 9.5 mm (L) Nylon Natural

MSNE-6-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 4.8 mm (L) Nylon Natural

MSNE-3-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
4000 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm
Spacer Nut 12.0 mm (L) Nylon Natural

MSNE-12M-19

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Full Material
    Nylon 6/6
  • Body Diameter
    6.7 mm