Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
10022580 £ 0.1255 - £ 0.1394 37590 In stock
2.0 mm
2.5 mm
1.6 mm
9.5 mm
£ 0.3458 - £ 0.36 12338 In stock
2.0 mm
3.0 mm
1.6 mm
8.0 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
10022528 £ 0.1123 - £ 0.1248 72521 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.1819 - £ 0.2021 217000 In stock
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.1352 - £ 0.1502 6000 In stock
2.0 mm
2.5 mm
1.6 mm
12.7 mm
10022474 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.1695 - £ 0.1884 92991 In stock
2.0 mm
2.5 mm
1.6 mm
3.2 mm
£ 0.1759 - £ 0.1955 17000 In stock
2.0 mm
2.5 mm
1.6 mm
6.4 mm
£ 0.1436 - £ 0.1595 863 In stock
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.0936 - £ 0.0976 7960 In stock
£ 0.3061 - £ 0.3189 1500 In stock
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3132 - £ 0.326 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.6 mm
£ 0.3316 - £ 0.3458 3584 In stock
2.0 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.3387 - £ 0.3529 1921 In stock
2.0 mm
1.8 mm
1.0 mm
6.5 mm
£ 0.3104 - £ 0.3231 8200 In stock
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.326 - £ 0.3401 5219 In stock
2.5 mm
1.9 mm
1.6 mm
4.0 mm
£ 0.3529 - £ 0.3685 2183 In stock
2.5 mm
1.5 mm
1.6 mm
6.0 mm
£ 0.3061 - £ 0.3189 65 In stock
2.0 mm
2.0 mm
1.6 mm
2.5 mm
£ 0.1014 - £ 0.1127 14542 In stock
2.0 mm
2.5 mm
1.6 mm
1.6 mm
  • of 3
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022580

Price Range
£ 0.1394 - £ 0.1255

Stock Levels
37590 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10184509

Price Range
£ 0.36 - £ 0.3458

Stock Levels
12338 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    3.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10022498

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10022528

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
72521 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10022566

Price Range
£ 0.2021 - £ 0.1819

Stock Levels
217000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022627

Price Range
£ 0.1502 - £ 0.1352

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-0 Natural

10022474

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10022504

Price Range
£ 0.1884 - £ 0.1695

Stock Levels
92991 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10022542

Price Range
£ 0.1955 - £ 0.1759

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022481

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
863 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Expansion Rivet 0.8 mm 3.2 mm PA Black

10406984

Price Range
£ 0.0976 - £ 0.0936

Stock Levels
7960 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

10184547

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
1500 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.6 mm PA UL94 V-2 Natural

10184585

Price Range
£ 0.326 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.1 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

10184622

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
3584 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 6.5 mm PA UL94 V-2 Natural

10184660

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
1921 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.8 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

10184707

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
8200 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10184745

Price Range
£ 0.3401 - £ 0.326

Stock Levels
5219 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.9 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10184783

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
2183 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.5 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.5 mm PA UL94 V-2 Natural

10184530

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
65 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-2 Natural

10022467

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
14542 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm