These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0936 - £ 0.0976 | 7960 In stock |
|
|
|
|
||
| £ 0.3458 - £ 0.36 | 12338 In stock |
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3061 - £ 0.3189 | 1500 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3132 - £ 0.326 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
||
| £ 0.3316 - £ 0.3458 | 3584 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3387 - £ 0.3529 | 1921 In stock |
0.079 in
2.0 mm
|
0.071 in
1.8 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
||
| £ 0.3104 - £ 0.3231 | 8200 In stock |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.11 in
2.8 mm
|
||
| £ 0.3387 - £ 0.3529 | 5684 In stock |
0.079 in
2.0 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3061 - £ 0.3189 | 17300 In stock |
0.098 in
2.5 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
| £ 0.309 - £ 0.3217 | 10978 In stock |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.326 - £ 0.3401 | 3016 In stock |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1359 - £ 0.1386 | 10996 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1913 - £ 0.1913 | 5376 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.326 - £ 0.3401 | 5219 In stock |
0.098 in
2.5 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3529 - £ 0.3685 | 2183 In stock |
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2367 - £ 0.2367 | 9799 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1352 - £ 0.1502 | 6000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.2863 - £ 0.2863 | 16595 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
||
| £ 0.1359 - £ 0.1386 | 2626 In stock |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1695 - £ 0.1884 | 92991 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue