Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0555 - £ 0.1376 | 3600 In stock |
1/8 in BSP/GAS; 7/16 in UNF/JIC; M10
|
Red
|
0.386 in
9.8 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
JIC Threads
|
|
||
| £ 0.0746 - £ 0.1905 | Request the lead time here |
3/4 in UNF/JIC; M18
|
Red
|
0.72 in
18.3 mm
|
|
0.846 in
21.5 mm
|
BSP Threads
|
|
||
| 10085776 | £ 0.1658 - £ 0.4252 | 4000 In stock |
1 1/8 in BSP/GAS; 1 1/2 in; 1 3/8 in UNF/JIC; M36
|
Red
|
1.406 in
35.7 mm
|
0.197 in
5.0 mm
|
1.563 in
39.7 mm
|
JIC Threads
|
|
|
| £ 0.0626 - £ 0.1594 | 13900 In stock |
3/8 in BSP/GAS; 5/8 in UNF/JIC; M16
|
Red
|
0.65 in
16.5 mm
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
JIC Threads
|
|
||
| £ 0.0827 - £ 0.2118 | Request the lead time here |
1/2 in BSP/GAS; M20
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
JIC Threads
|
|
||
| £ 0.1406 - £ 0.3614 | 23750 In stock |
1 in BSP/GAS; 1 5/16 in UNF/JIC; M32
|
Red
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
1.402 in
35.6 mm
|
JIC Threads
|
|
||
| £ 0.0919 - £ 0.2341 | Request the lead time here |
5/8 in BSP/GAS; 7/8 in UNF/JIC; M22
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
JIC Threads
|
|
||
| £ 0.1927 - £ 0.489 | 36000 In stock |
1 1/4 in BSP/GAS; 1 5/8 in UNF/JIC; M40; M42
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
JIC Threads
|
|
||
| £ 0.0606 - £ 0.1549 | 84000 In stock |
1/4 in BSP/GAS; 1/2 in UNF/JIC; M12; M13; M14
|
Red
|
0.516 in
13.1 mm
|
0.197 in
5.0 mm
|
0.516 in
13.1 mm
|
JIC Threads
|
|
||
| 10084694 | £ 0.1002 - £ 0.2554 | 3200 In stock |
3/4 in BSP/GAS; 1 1/16 in UNF/JIC; M25; M26
|
Red
|
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
1.177 in
29.9 mm
|
JIC Threads
|
|
|
| 10084700 | £ 0.1199 - £ 0.3083 | 2716 In stock |
7/8 in BSP/GAS; 1 1/8 in UNF/JIC; M28
|
Red
|
1.098 in
27.9 mm
|
0.276 in
7.0 mm
|
1.287 in
32.7 mm
|
JIC Threads
|
|
|
| £ 0.1545 - £ 0.2447 | Request the lead time here |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
|
||
| 10085165 | £ 0.0415 - £ 0.1164 | 7000 In stock |
9/16 in x 18 UNF/JIC
|
Blue
|
0.492 in
12.5 mm
|
0.276 in
7.0 mm
|
0.807 in
20.5 mm
|
|
|
|
| £ 0.0429 - £ 0.093 | 4172 In stock |
Without Lugs
|
Red
|
0.469 in
11.9 mm
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
|
|
||
| £ 0.2225 - £ 0.6139 | Request the lead time here |
1-5/16 in
|
Yellow
|
1.217 in
30.9 mm
|
0.339 in
8.6 mm
|
|
UNF Threads
|
1
|
||
| 10085189 | £ 0.0503 - £ 0.1373 | 14400 In stock |
3/4 in x 16 UNF/JIC
|
Blue
|
0.685 in
17.4 mm
|
0.339 in
8.6 mm
|
0.98 in
24.9 mm
|
|
|
|
| £ 0.0422 - £ 0.1153 | Request the lead time here |
5/8 in x 18 UNF/JIC
|
Blue
|
0.563 in
14.3 mm
|
0.256 in
6.5 mm
|
0.933 in
23.7 mm
|
|
|
||
| £ 0.0574 - £ 0.1506 | 13500 In stock |
Without Lugs
|
Red
|
0.756 in
19.2 mm
|
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
|
|
||
| £ 0.1502 - £ 0.4119 | Request the lead time here |
1/4 in
|
Yellow
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
|
UNF Threads
|
1
|
||
| £ 0.0649 - £ 0.0908 | 44000 In stock |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1