Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Colour d h D Thread Standard Type View
£ 0.1406 - £ 0.3614 5250 In stock
1 in BSP/GAS; 1 5/16 in UNF/JIC; M32
Red
32.0 mm
5.0 mm
35.6 mm
JIC Threads
£ 0.0606 - £ 0.1549 18960 In stock
1/4 in BSP/GAS; 1/2 in UNF/JIC; M12; M13; M14
Red
13.1 mm
5.0 mm
13.1 mm
JIC Threads
£ 0.0746 - £ 0.1905 400 In stock
3/4 in UNF/JIC; M18
Red
18.3 mm
21.5 mm
BSP Threads
£ 0.0555 - £ 0.1376 Request the lead time here
1/8 in BSP/GAS; 7/16 in UNF/JIC; M10
Red
9.8 mm
4.0 mm
12.0 mm
JIC Threads
£ 0.0919 - £ 0.2341 500 In stock
5/8 in BSP/GAS; 7/8 in UNF/JIC; M22
Red
22.4 mm
5.0 mm
25.8 mm
JIC Threads
£ 0.0827 - £ 0.2118 2000 In stock
1/2 in BSP/GAS; M20
Red
21.3 mm
5.0 mm
21.3 mm
JIC Threads
£ 0.1927 - £ 0.489 6000 In stock
1 1/4 in BSP/GAS; 1 5/8 in UNF/JIC; M40; M42
Red
41.5 mm
5.0 mm
45.4 mm
JIC Threads
£ 0.0626 - £ 0.1594 Request the lead time here
3/8 in BSP/GAS; 5/8 in UNF/JIC; M16
Red
16.5 mm
5.0 mm
16.5 mm
JIC Threads
£ 0.1545 - £ 0.2447 Request the lead time here
M24
Red
23.4 mm
5.0 mm
28.2 mm
Metric Threads
12622 £ 0.1658 - £ 0.4252 400 In stock
1 1/8 in BSP/GAS; 1 1/2 in; 1 3/8 in UNF/JIC; M36
Red
35.7 mm
5.0 mm
39.7 mm
JIC Threads
12367 £ 0.1002 - £ 0.2554 11200 In stock
3/4 in BSP/GAS; 1 1/16 in UNF/JIC; M25; M26
Red
25.5 mm
5.0 mm
29.9 mm
JIC Threads
12368 £ 0.1199 - £ 0.3083 2700 In stock
7/8 in BSP/GAS; 1 1/8 in UNF/JIC; M28
Red
27.9 mm
7.0 mm
32.7 mm
JIC Threads
£ 0.1757 - £ 0.4757 Request the lead time here
1-3/16
Yellow
27.7 mm
8.6 mm
UNF Threads
1
£ 0.063 - £ 0.1655 1400 In stock
11/16
Yellow
15.5 mm
7.4 mm
UNF Threads
1
£ 0.0877 - £ 0.2309 Request the lead time here
9/16 in
Yellow
12.6 mm
7.4 mm
UNF Threads
1
£ 0.2225 - £ 0.6139 Request the lead time here
1-5/16 in
Yellow
30.9 mm
8.6 mm
UNF Threads
1
£ 0.1885 - £ 0.4943 Request the lead time here
1-1/4 in
Yellow
29.5 mm
8.6 mm
UNF Threads
1
£ 0.0649 - £ 0.0908 3000 In stock
1/2 in
Yellow
11.1 mm
6.9 mm
UNF Threads
1
£ 0.1245 - £ 0.5262 4000 In stock
5/16 in
Yellow
6.7 mm
6.0 mm
UNF Threads
1
£ 0.0422 - £ 0.1153 1000 In stock
5/8 in
Blue
14.3 mm
6.5 mm
23.7 mm
JIC
1
  • of 3
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12369

Price Range
£ 0.3614 - £ 0.1406

Stock Levels
5250 In stock
Attributes
  • D
    35.6 mm
  • d
    32.0 mm
  • h
    5.0 mm
  • Thread Size
    1 in BSP/GAS; 1 5/16 in UNF/JIC; M32
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12363

Price Range
£ 0.1549 - £ 0.0606

Stock Levels
18960 In stock
Attributes
  • D
    13.1 mm
  • d
    13.1 mm
  • h
    5.0 mm
  • Thread Size
    1/4 in BSP/GAS; 1/2 in UNF/JIC; M12; M13; M14
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10314

Price Range
£ 0.1905 - £ 0.0746

Stock Levels
400 In stock
Attributes
  • D
    21.5 mm
  • d
    18.3 mm
  • Thread Size
    3/4 in UNF/JIC; M18
  • Thread Standard
    JIC Threads
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10530

Price Range
£ 0.1376 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • d
    9.8 mm
  • h
    4.0 mm
  • Thread Size
    1/8 in BSP/GAS; 7/16 in UNF/JIC; M10
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12366

Price Range
£ 0.2341 - £ 0.0919

Stock Levels
500 In stock
Attributes
  • D
    25.8 mm
  • d
    22.4 mm
  • h
    5.0 mm
  • Thread Size
    5/8 in BSP/GAS; 7/8 in UNF/JIC; M22
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;BSP Red LDPE

12365

Price Range
£ 0.2118 - £ 0.0827

Stock Levels
2000 In stock
Attributes
  • D
    21.3 mm
  • d
    21.3 mm
  • h
    5.0 mm
  • Thread Size
    1/2 in BSP/GAS; M20
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12598

Price Range
£ 0.489 - £ 0.1927

Stock Levels
6000 In stock
Attributes
  • D
    45.4 mm
  • d
    41.5 mm
  • h
    5.0 mm
  • Thread Size
    1 1/4 in BSP/GAS; 1 5/8 in UNF/JIC; M40; M42
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12364

Price Range
£ 0.1594 - £ 0.0626

Stock Levels
Request the lead time here
Attributes
  • D
    16.5 mm
  • d
    16.5 mm
  • h
    5.0 mm
  • Thread Size
    3/8 in BSP/GAS; 5/8 in UNF/JIC; M16
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric Red LDPE

12621

Price Range
£ 0.2447 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • D
    28.2 mm
  • d
    23.4 mm
  • h
    5.0 mm
  • Thread Size
    M24
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12622

Price Range
£ 0.4252 - £ 0.1658

Stock Levels
400 In stock
Attributes
  • D
    39.7 mm
  • d
    35.7 mm
  • h
    5.0 mm
  • Thread Size
    1 1/8 in BSP/GAS; 1 1/2 in; 1 3/8 in UNF/JIC; M36
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12367

Price Range
£ 0.2554 - £ 0.1002

Stock Levels
11200 In stock
Attributes
  • D
    29.9 mm
  • d
    25.5 mm
  • h
    5.0 mm
  • Thread Size
    3/4 in BSP/GAS; 1 1/16 in UNF/JIC; M25; M26
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12368

Price Range
£ 0.3083 - £ 0.1199

Stock Levels
2700 In stock
Attributes
  • D
    32.7 mm
  • d
    27.9 mm
  • h
    7.0 mm
  • Thread Size
    7/8 in BSP/GAS; 1 1/8 in UNF/JIC; M28
  • Thread Standard
    JIC Threads
Snap Fit Plug UNF 1-3/16" UNF Yellow LDPE

I-1-3/16

Price Range
£ 0.4757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    27.7 mm
  • h
    8.6 mm
  • Thread Size
    1-3/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 11/16" UNF Yellow LDPE

I-11/16

Price Range
£ 0.1655 - £ 0.063

Stock Levels
1400 In stock
Attributes
  • d
    15.5 mm
  • h
    7.4 mm
  • Thread Size
    11/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 9/16" UNF Yellow LDPE

I-9/16

Price Range
£ 0.2309 - £ 0.0877

Stock Levels
Request the lead time here
Attributes
  • d
    12.6 mm
  • h
    7.4 mm
  • Thread Size
    9/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-5/16" UNF Yellow LDPE

I-1-5/16

Price Range
£ 0.6139 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • d
    30.9 mm
  • h
    8.6 mm
  • Thread Size
    1-5/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/4" UNF Yellow LDPE

I-1-1/4

Price Range
£ 0.4943 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    8.6 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1/2" UNF Yellow LDPE

I-1/2

Price Range
£ 0.0908 - £ 0.0649

Stock Levels
3000 In stock
Attributes
  • d
    11.1 mm
  • h
    6.9 mm
  • Thread Size
    1/2 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/16" UNF Yellow LDPE

I-5/16

Price Range
£ 0.5262 - £ 0.1245

Stock Levels
4000 In stock
Attributes
  • d
    6.7 mm
  • h
    6.0 mm
  • Thread Size
    5/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 5/8 in 14.3 mm Blue LDPE

12515

Price Range
£ 0.1153 - £ 0.0422

Stock Levels
1000 In stock
Attributes
  • D
    23.7 mm
  • d
    14.3 mm
  • h
    6.5 mm
  • Thread Size
    5/8 in
  • Thread Standard
    UNF