Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
Series Code :SR1706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3557 - £ 0.3713 | Request the lead time here |
|
|
0.953 in
24.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| £ 0.099 - £ 0.1031 | 58 In stock |
|
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| 10021361 | £ 0.1027 - £ 0.107 | Request the lead time here |
|
|
0.827 in
21.0 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
|
| £ 0.17 - £ 0.18 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| £ 0.428 - £ 0.4464 | 21633 In stock |
|
|
2.126 in
54.0 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
||
| £ 0.0745 - £ 0.0776 | 1908 In stock |
|
|
0.531 in
13.5 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.4408 - £ 0.4592 | 396 In stock |
0.374 in
9.5 mm
|
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
||
| £ 0.0785 - £ 0.0817 | Request the lead time here |
|
|
0.563 in
14.3 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
||
| £ 0.14 - £ 0.146 | Request the lead time here |
|
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.0949 - £ 0.0988 | Request the lead time here |
|
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| 10021323 | £ 0.0647 - £ 0.0674 | 97928 In stock |
|
|
0.374 in
9.5 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.311 in
7.9 mm
|
|
| £ 0.1078 - £ 0.1124 | 1197 In stock |
|
|
0.843 in
21.4 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| 10316252 | £ 0.4351 - £ 0.4535 | Request the lead time here |
|
|
1.319 in
33.5 mm
|
Black
|
0.122 in
3.1 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
| £ 0.082 - £ 0.0854 | Request the lead time here |
|
|
0.594 in
15.1 mm
|
Black
|
0.062 in
1.57 mm
|
Polyamide 66
|
0.25 in
6.35 mm
|
||
| 10316238 | £ 0.2182 - £ 0.2324 | 825 In stock |
|
|
0.854 in
21.7 mm
|
Black
|
0.118 in
3.0 mm
|
Polyamide 66
|
0.433 in
11.0 mm
|
|
| £ 0.099 - £ 0.1031 | 4580 In stock |
|
|
0.78 in
19.8 mm
|
Black
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.406 in
10.3 mm
|
||
| £ 0.3614 - £ 0.377 | 2400 In stock |
|
|
1.24 in
31.5 mm
|
Black
|
0.13 in
3.3 mm
|
Polyamide 66
|
0.441 in
11.2 mm
|
||
| 10112274 | £ 0.2352 - £ 0.2508 | 2000 In stock |
|
|
0.976 in
24.8 mm
|
Black
|
0.091 in
2.3 mm
|
Polyamide 66
|
0.453 in
11.5 mm
|
|
| 10262030 | £ 0.1434 - £ 0.1487 | Request the lead time here |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.406 in
10.3 mm
|
Black
|
0.126 in
3.2 mm
|
Heat Stabilized Nylon 6/6
|
0.406 in
10.3 mm
|
|
| £ 0.1126 - £ 0.1173 | 2298 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
Black
|
0.063 in
1.6 mm
|
Heat Stabilized Nylon 6/6
|
0.264 in
6.7 mm