Menu Search

Slotted Cheese Head Screws – PEEK

In production

Slotted Cheese Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

Features a cylindrical "cheese head" with a slotted drive that enables secure torque application, using standard tools. The slotted design assists with easy installation and removal. The robust head shape increases contact area, enhancing load distribution and its mechanical reliability in assembled components.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0088

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability d2 d1 h2 w1 h1 l2 l1 ±0.2 View
£ 3.3009 - £ 3.6246 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
30.0
£ 1.9255 - £ 2.1197 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
10.0
£ 2.3624 - £ 2.6051 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
15.0
£ 2.7346 - £ 3.0097 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
20.0
£ 2.1683 - £ 2.3786 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
12.0
£ 2.411 - £ 2.6537 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
15.0
£ 7.7993 - £ 8.5761 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
40.0
£ 1.8284 - £ 2.0064 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
15.0
£ 2.4757 - £ 2.7184 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
30.0
£ 2.1035 - £ 2.3139 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
8.0
  • of 3
Slotted Cheese Head Screw M5 30.0 8.5 Beige PEEK

20835309

Price Range
£ 3.6246 - £ 3.3009

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M2.5 10.0 4.5 Beige PEEK

20835057

Price Range
£ 2.1197 - £ 1.9255

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    10.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M5 15.0 8.5 Beige PEEK

20835286

Price Range
£ 2.6051 - £ 2.3624

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M6 20.0 10.0 Beige PEEK

20835354

Price Range
£ 3.0097 - £ 2.7346

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M5 12.0 8.5 Beige PEEK

20835279

Price Range
£ 2.3786 - £ 2.1683

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M6 15.0 10.0 Beige PEEK

20835347

Price Range
£ 2.6537 - £ 2.411

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M8 40.0 13.0 Beige PEEK

20835460

Price Range
£ 8.5761 - £ 7.7993

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M4 15.0 7.0 Beige PEEK

20835224

Price Range
£ 2.0064 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4
Slotted Cheese Head Screw M3 30.0 5.5 Beige PEEK

20835170

Price Range
£ 2.7184 - £ 2.4757

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    30.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M6 8.0 10.0 Beige PEEK

20835316

Price Range
£ 2.3139 - £ 2.1035

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    8.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0