Menu Search

Slide Latches & Locks

In stock

Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.

Series Code :SR5539

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Length Latch Material Latch Type Compatible Hole Width View
10468982 £ 0.3256 - £ 0.3618 3500 In stock
PA6 GFR30
Slam Action Slide
£ 3.3094 - £ 5.148 1180 In stock
37.3 mm
25.3 mm
20080594 £ 0.3812 - £ 0.5454 Request the lead time here
19.0 mm
ABS
Sliding Lock
17.0 mm
20059804 £ 0.5979 - £ 0.93 4775 In stock
37.3 mm
25.3 mm
20059798 £ 0.5362 - £ 0.8342 1800 In stock
37.3 mm
25.3 mm
20126278 £ 2.7859 - £ 4.3336 Request the lead time here
25.3 mm
37.3 mm
£ 0.55 - £ 0.9174 Request the lead time here
19.0 mm
ABS
Sliding Lock
17.0 mm
£ 0.2759 - £ 0.4292 350 In stock
13.0 mm
8.0 mm
Slide Latch 0.8 mm 1.5 mm PA6 GFR30 Black

10468982

Price Range
£ 0.3618 - £ 0.3256

Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Latch Type
    Slam Action Slide
  • Overall Width
    28.4 mm
  • Spring Material
    Stainless Steel
  • Latch Material
    PA6 GFR30
Slide Latch 0.8 mm 1.5 mm Black

20077501

Price Range
£ 5.148 - £ 3.3094

Stock Levels
1180 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    8301300000
Slide Latch 0.8 mm 1.2 mm ABS Black

20080594

Price Range
£ 0.5454 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Latch Type
    Sliding Lock
  • Compatible Hole Length
    19.0 mm
  • Compatible Hole Width
    17.0 mm
  • Overall Width
    20.0 mm
Slide Latch 1.5 mm Black

20059804

Price Range
£ 0.93 - £ 0.5979

Stock Levels
4775 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch 1.2 mm Black

20059798

Price Range
£ 0.8342 - £ 0.5362

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    37.3 mm
  • Compatible Hole Width
    25.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch 0.8 mm 1.5 mm Black

20126278

Price Range
£ 4.3336 - £ 2.7859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Length
    25.3 mm
  • Compatible Hole Width
    37.3 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790
Slide Latch 1.2 mm 1.5 mm ABS Black

20126193

Price Range
£ 0.9174 - £ 0.55

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Latch Type
    Sliding Lock
  • Compatible Hole Length
    19.0 mm
  • Compatible Hole Width
    17.0 mm
  • Spring Material
    Stainless Steel
Slide Latch 1.5 mm Black

10092026

Price Range
£ 0.4292 - £ 0.2759

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Compatible Hole Length
    13.0 mm
  • Compatible Hole Width
    8.0 mm
  • Spring Material
    Stainless Steel
  • Commodity Code
    3926909790