Menu Search

Slide Bearings

In stock



Series Code :SR2018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Outside Diameter Overall Diameter Overall Length Material Inside Diameter Outside Diameter Nominal Inside Diameter View
£ 0.6123 - £ 0.6392 Request the lead time here
8.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
£ 0.6265 - £ 0.652 1658 In stock
8.0 mm
8.0 mm
10.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
6.0 mm
£ 0.6902 - £ 0.72 254 In stock
12.0 mm
12.0 mm
6.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
£ 1.1679 - £ 1.2175 Request the lead time here
14.0 mm
14.0 mm
9.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
£ 1.2785 - £ 1.3309 18 In stock
16.0 mm
16.0 mm
15.0 mm
PA 6.6,CF,PTFE
14.0 mm
16.0 mm
14.0 mm
£ 1.4599 - £ 1.5166 700 In stock
17.0 mm
17.0 mm
20.0 mm
PA 6.6,CF,PTFE
15.0 mm
17.0 mm
15.0 mm
£ 0.652 - £ 0.6789 100 In stock
10.0 mm
10.0 mm
5.5 mm
PA 6.6,CF,PTFE
8.0 mm
10.0 mm
8.0 mm
£ 0.7158 - £ 0.7455 Request the lead time here
12.0 mm
12.0 mm
9.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
£ 1.2076 - £ 1.2572 Request the lead time here
14.0 mm
14.0 mm
12.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
£ 1.3607 - £ 1.4174 100 In stock
16.0 mm
16.0 mm
20.0 mm
PA 6.6,CF,PTFE
14.0 mm
16.0 mm
14.0 mm
£ 1.3394 - £ 1.3961 Request the lead time here
18.0 mm
18.0 mm
12.0 mm
PA 6.6,CF,PTFE
16.0 mm
18.0 mm
16.0 mm
£ 0.5386 - £ 0.5598 Request the lead time here
6.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
£ 0.5967 - £ 0.6222 Request the lead time here
8.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
8.0 mm
10.0 mm
£ 1.4089 - £ 1.4741 100 In stock
20.0 mm
20.0 mm
15.0 mm
PA 6.6,CF,PTFE
18.0 mm
20.0 mm
18.0 mm
£ 3.5152 - £ 3.5861 440 In stock
23.0 mm
23.0 mm
25.0 mm
PA 6.6,CF,PTFE
20.0 mm
23.0 mm
20.0 mm
£ 4.2664 - £ 4.3515 20 In stock
34.0 mm
34.0 mm
25.0 mm
PA 6.6,CF,PTFE
30.0 mm
34.0 mm
30.0 mm
£ 4.3798 - £ 4.4649 20 In stock
39.0 mm
39.0 mm
20.0 mm
PA 6.6,CF,PTFE
35.0 mm
39.0 mm
35.0 mm
£ 0.9383 - £ 0.978 452 In stock
12.0 mm
12.0 mm
Nylon 6/6;Glass Fibre;PTFE
12.0 mm
14.0 mm
£ 0.9893 - £ 1.0304 482 In stock
14.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
14.0 mm
16.0 mm
£ 0.6591 - £ 0.686 67 In stock
10.0 mm
12.0 mm
Nylon 6/6;Glass Fibre;PTFE
10.0 mm
12.0 mm
  • of 5
Bearing 6.0 mm 8.0 mm 8.0 mm Black

10332719

Price Range
£ 0.6392 - £ 0.6123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Diameter
    8.0 mm
Bearing 6.0 mm 8.0 mm 10.0 mm Black

10332726

Price Range
£ 0.652 - £ 0.6265

Stock Levels
1658 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    8.0 mm
Bearing 10.0 mm 12.0 mm 6.0 mm Black

10332771

Price Range
£ 0.72 - £ 0.6902

Stock Levels
254 In stock
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 9.0 mm Black

10332818

Price Range
£ 1.2175 - £ 1.1679

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 14.0 mm 16.0 mm 15.0 mm Black

10332856

Price Range
£ 1.3309 - £ 1.2785

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    14.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    16.0 mm
Bearing 15.0 mm 17.0 mm 20.0 mm Black

10332894

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
700 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
  • Outside Diameter
    17.0 mm
Bearing 8.0 mm 10.0 mm 5.5 mm Black

10332733

Price Range
£ 0.6789 - £ 0.652

Stock Levels
100 In stock
Attributes
  • Inside Diameter
    8.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    10.0 mm
Bearing 10.0 mm 12.0 mm 9.0 mm Black

10332788

Price Range
£ 0.7455 - £ 0.7158

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 12.0 mm Black

10332825

Price Range
£ 1.2572 - £ 1.2076

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 14.0 mm 16.0 mm 20.0 mm Black

10332863

Price Range
£ 1.4174 - £ 1.3607

Stock Levels
100 In stock
Attributes
  • Inside Diameter
    14.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    16.0 mm
Bearing 16.0 mm 18.0 mm 12.0 mm Black

10332900

Price Range
£ 1.3961 - £ 1.3394

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    18.0 mm
  • Outside Diameter
    18.0 mm
Bearing 6.0 mm 8.0 mm 10.0 mm

10185032

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 8.0 mm 10.0 mm 10.0 mm

10185063

Price Range
£ 0.6222 - £ 0.5967

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    8.0 mm
Bearing 18.0 mm 20.0 mm 15.0 mm Black

10332931

Price Range
£ 1.4741 - £ 1.4089

Stock Levels
100 In stock
Attributes
  • Inside Diameter
    18.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm
Bearing 20.0 mm 23.0 mm 25.0 mm Black

10332979

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
440 In stock
Attributes
  • Inside Diameter
    20.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
Bearing 30.0 mm 34.0 mm 25.0 mm Black

10333020

Price Range
£ 4.3515 - £ 4.2664

Stock Levels
20 In stock
Attributes
  • Inside Diameter
    30.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    34.0 mm
  • Outside Diameter
    34.0 mm
Bearing 35.0 mm 39.0 mm 20.0 mm Black

10333068

Price Range
£ 4.4649 - £ 4.3798

Stock Levels
20 In stock
Attributes
  • Inside Diameter
    35.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    35.0 mm
  • Nominal Outside Diameter
    39.0 mm
  • Outside Diameter
    39.0 mm
Bearing 12.0 mm 14.0 mm 12.0 mm

10185131

Price Range
£ 0.978 - £ 0.9383

Stock Levels
452 In stock
Attributes
  • Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    14.0 mm
  • Overall Length
    12.0 mm
  • Shaft Hole Diameter
    12.0 mm
Bearing 14.0 mm 16.0 mm 15.0 mm

10185162

Price Range
£ 1.0304 - £ 0.9893

Stock Levels
482 In stock
Attributes
  • Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    14.0 mm
Bearing 10.0 mm 12.0 mm 12.0 mm

10185100

Price Range
£ 0.686 - £ 0.6591

Stock Levels
67 In stock
Attributes
  • Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Shaft Hole Diameter
    10.0 mm