Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.2175 |
| 250 - 999 | £ 1.192 |
| 1000 + | £ 1.1679 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.472 in |
|---|---|
| Inside Diameter | 12.0 mm |
| Maximum Application Temperature | 130 °C |
| Maximum Application Temperature | 266 °F |
| Nominal Inside Diameter | 0.472 in |
| Nominal Inside Diameter | 12.0 mm |
| Nominal Outside Diameter | 14.0 mm |
| Nominal Outside Diameter | 0.551 in |
| Outside Diameter | 14.0 mm |
| Outside Diameter | 0.551 in |
| Overall Diameter | 0.551 in |
| Overall Diameter | 14.0 mm |
| Overall Length | 0.354 in |
| Overall Length | 9.0 mm |
| Shaft Diameter | 14.0 mm |
| Shaft Diameter | 0.551 in |
| Shaft Hole Diameter | 12.0 mm |
| Shaft Hole Diameter | 0.472 in |
| Bearing Material | Polyamide |
| Bearing Type | Slide Bearing |
| Colour | Black |
| Flanged | No |
| Full Material | Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene |
| Material | PA 6.6,CF,PTFE |
| Measurement Standard | Metric |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue