Menu Search

Slide Bearings

In stock



Series Code :SR2018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Item Code Price range Availability Nominal Outside Diameter Overall Diameter Overall Length Material Inside Diameter Outside Diameter Nominal Inside Diameter View
£ 0.6123 - £ 0.6392 Request the lead time here
8.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
£ 1.1466 - £ 1.1948 Request the lead time here
20.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
18.0 mm
20.0 mm
£ 1.9985 - £ 2.0836 Request the lead time here
25.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
25.0 mm
28.0 mm
£ 0.7044 - £ 0.7328 Request the lead time here
10.0 mm
10.0 mm
15.0 mm
PA 6.6,CF,PTFE
8.0 mm
10.0 mm
8.0 mm
£ 0.9666 - £ 1.0063 Request the lead time here
12.0 mm
12.0 mm
15.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
£ 1.3153 - £ 1.3706 Request the lead time here
14.0 mm
14.0 mm
20.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
£ 1.3734 - £ 1.4316 Request the lead time here
17.0 mm
17.0 mm
15.0 mm
PA 6.6,CF,PTFE
15.0 mm
17.0 mm
15.0 mm
£ 1.3607 - £ 1.4174 Request the lead time here
20.0 mm
20.0 mm
12.0 mm
PA 6.6,CF,PTFE
18.0 mm
20.0 mm
18.0 mm
£ 3.2175 - £ 3.2884 Request the lead time here
23.0 mm
23.0 mm
20.0 mm
PA 6.6,CF,PTFE
20.0 mm
23.0 mm
20.0 mm
£ 3.7278 - £ 3.7987 Request the lead time here
34.0 mm
34.0 mm
20.0 mm
PA 6.6,CF,PTFE
30.0 mm
34.0 mm
30.0 mm
£ 4.9326 - £ 5.0318 Request the lead time here
36.0 mm
36.0 mm
30.0 mm
PA 6.6,CF,PTFE
32.0 mm
36.0 mm
32.0 mm
£ 5.2019 - £ 5.3011 Request the lead time here
44.0 mm
44.0 mm
40.0 mm
PA 6.6,CF,PTFE
40.0 mm
44.0 mm
40.0 mm
£ 0.6902 - £ 0.72 Request the lead time here
12.0 mm
12.0 mm
6.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
£ 1.2785 - £ 1.3309 Request the lead time here
16.0 mm
16.0 mm
15.0 mm
PA 6.6,CF,PTFE
14.0 mm
16.0 mm
14.0 mm
£ 0.652 - £ 0.6789 Request the lead time here
10.0 mm
10.0 mm
5.5 mm
PA 6.6,CF,PTFE
8.0 mm
10.0 mm
8.0 mm
£ 3.5152 - £ 3.5861 Request the lead time here
23.0 mm
23.0 mm
25.0 mm
PA 6.6,CF,PTFE
20.0 mm
23.0 mm
20.0 mm
£ 4.6066 - £ 4.7058 Request the lead time here
39.0 mm
39.0 mm
30.0 mm
PA 6.6,CF,PTFE
35.0 mm
39.0 mm
35.0 mm
£ 4.2664 - £ 4.3515 Request the lead time here
34.0 mm
34.0 mm
25.0 mm
PA 6.6,CF,PTFE
30.0 mm
34.0 mm
30.0 mm
£ 1.3394 - £ 1.3961 Request the lead time here
18.0 mm
18.0 mm
12.0 mm
PA 6.6,CF,PTFE
16.0 mm
18.0 mm
16.0 mm
£ 1.3848 - £ 1.4457 Request the lead time here
20.0 mm
20.0 mm
20.0 mm
PA 6.6,CF,PTFE
18.0 mm
20.0 mm
18.0 mm
  • of 5
Bearing 6.0 mm 8.0 mm 8.0 mm Black

103506011442

Price Range
£ 0.6392 - £ 0.6123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Diameter
    8.0 mm
Bearing 18.0 mm 20.0 mm 20.0 mm

103554023243

Price Range
£ 1.1948 - £ 1.1466

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    18.0 mm
Bearing 25.0 mm 28.0 mm 20.0 mm

103562023243

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.0 mm
  • Nominal Outside Diameter
    25.0 mm
  • Outside Diameter
    28.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    25.0 mm
Bearing 8.0 mm 10.0 mm 15.0 mm Black

103516011442

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    10.0 mm
Bearing 10.0 mm 12.0 mm 15.0 mm Black

103524011442

Price Range
£ 1.0063 - £ 0.9666

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 20.0 mm Black

103532011442

Price Range
£ 1.3706 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 15.0 mm 17.0 mm 15.0 mm Black

103540011442

Price Range
£ 1.4316 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
  • Outside Diameter
    17.0 mm
Bearing 18.0 mm 20.0 mm 12.0 mm Black

103550011442

Price Range
£ 1.4174 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm
Bearing 20.0 mm 23.0 mm 20.0 mm Black

103558011442

Price Range
£ 3.2884 - £ 3.2175

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
Bearing 30.0 mm 34.0 mm 20.0 mm Black

103566011442

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    34.0 mm
  • Outside Diameter
    34.0 mm
Bearing 32.0 mm 36.0 mm 30.0 mm Black

103576011442

Price Range
£ 5.0318 - £ 4.9326

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    32.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    32.0 mm
  • Nominal Outside Diameter
    36.0 mm
  • Outside Diameter
    36.0 mm
Bearing 40.0 mm 44.0 mm 40.0 mm Black

103586011442

Price Range
£ 5.3011 - £ 5.2019

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    40.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    40.0 mm
  • Nominal Outside Diameter
    44.0 mm
  • Outside Diameter
    44.0 mm
Bearing 10.0 mm 12.0 mm 6.0 mm Black

103518011442

Price Range
£ 0.72 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 14.0 mm 16.0 mm 15.0 mm Black

103534011442

Price Range
£ 1.3309 - £ 1.2785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    16.0 mm
Bearing 8.0 mm 10.0 mm 5.5 mm Black

103510011442

Price Range
£ 0.6789 - £ 0.652

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    10.0 mm
Bearing 20.0 mm 23.0 mm 25.0 mm Black

103560011442

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
Bearing 35.0 mm 39.0 mm 30.0 mm Black

103580011442

Price Range
£ 4.7058 - £ 4.6066

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    35.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    35.0 mm
  • Nominal Outside Diameter
    39.0 mm
  • Outside Diameter
    39.0 mm
Bearing 30.0 mm 34.0 mm 25.0 mm Black

103568011442

Price Range
£ 4.3515 - £ 4.2664

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    34.0 mm
  • Outside Diameter
    34.0 mm
Bearing 16.0 mm 18.0 mm 12.0 mm Black

103544011442

Price Range
£ 1.3961 - £ 1.3394

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    18.0 mm
  • Outside Diameter
    18.0 mm
Bearing 18.0 mm 20.0 mm 20.0 mm Black

103554011442

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm