Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.
It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stand Off Length | Cylinder Color | Head Color | Finish | Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.2289 - £ 1.2799 | 10157 In stock |
0.236 in
6.0 mm
|
Natural
|
Natural
|
No Finish
|
ABS
|
||
| £ 2.9907 - £ 2.9907 | 263 In stock |
|
|
|
Chrome Plated
|
Aluminium
|
||
| £ 1.0233 - £ 1.0673 | 17817 In stock |
|
|
|
No Finish
|
ABS
|
||
| £ 2.764 - £ 2.764 | Request the lead time here |
|
|
|
Satin Silver
|
Aluminium
|
||
| £ 2.5655 - £ 2.5655 | 299 In stock |
|
|
|
Chrome Plated
|
Aluminium
|
||
| 10389027 | £ 4.2664 - £ 8.5045 | 380 In stock |
|
|
|
Chrome
|
Brass
|
|
| £ 2.764 - £ 5.5279 | 190 In stock |
|
|
|
|
Aluminium
|
||
| £ 1.0233 - £ 1.0673 | 5215 In stock |
|
|
|
No Finish
|
ABS
|
||
| 10388990 | £ 5.7831 - £ 11.5343 | 169 In stock |
|
|
|
Satin Silver
|
Aluminium
|
|
| £ 4.0538 - £ 8.0793 | 156 In stock |
|
|
|
Satin Silver
|
Aluminium
|
||
| £ 1.3479 - £ 1.4046 | 5130 In stock |
|
|
|
No Finish
|
ABS
|
||
| £ 1.0233 - £ 1.0673 | 14729 In stock |
0.236 in
6.0 mm
|
Natural
|
Natural
|
No Finish
|
ABS
|
||
| £ 2.3387 - £ 4.6509 | 1110 In stock |
|
|
|
Satin Silver
|
Aluminium
|
||
| £ 2.3387 - £ 4.6509 | 260 In stock |
|
|
|
|
Aluminium
|
||
| £ 4.72 - £ 9.3816 | 216 In stock |
|
|
|
|
Aluminium
|
||
| £ 5.3437 - £ 10.6573 | 60 In stock |
|
|
|
|
Aluminium
|
||
| £ 7.7108 - £ 15.3879 | 14574 In stock |
|
|
|
Satin Chrome
|
Brass
|
||
| 10389300 | £ 10.3047 - £ 10.3047 | 3320 In stock |
|
|
|
Chrome
|
Brass
|
|
| £ 15.0105 - £ 29.9254 | 40 In stock |
|
|
|
|
Stainless Steel
|
||
| £ 4.72 - £ 4.72 | 100 In stock |
|
|
|
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue