Quantity | Unit price |
---|---|
100 + | £ 2.6697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Finish | Satin Silver |
Full Material | Aluminium |
Type | 1 |
Head Diameter | 13.0 mm |
Head Diameter | 0.512 in |
Stand Off Length | 19.0 mm |
Stand Off Length | 0.748 in |
Threaded Spacer Hole Diameter | 8.0 mm |
Threaded Spacer Hole Diameter | 0.315 in |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue