Menu Search

Sign Stand Offs

In stock

Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.

It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.

  • Material: Stainless Steel, Aluminium, Brass, ABS
  • Colour: Natural, Silver, Chrome, Black, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Stand Off Length Cylinder Color Head Color Finish Material View
£ 1.2289 - £ 1.2799 10157 In stock
6.0 mm
Natural
Natural
No Finish
ABS
£ 2.9907 - £ 2.9907 263 In stock
Chrome Plated
Aluminium
£ 1.0233 - £ 1.0673 17817 In stock
No Finish
ABS
£ 2.764 - £ 2.764 Request the lead time here
Satin Silver
Aluminium
£ 2.5655 - £ 2.5655 299 In stock
Chrome Plated
Aluminium
10389027 £ 4.2664 - £ 8.5045 380 In stock
Chrome
Brass
£ 2.764 - £ 5.5279 190 In stock
Aluminium
£ 1.0233 - £ 1.0673 5215 In stock
No Finish
ABS
10388990 £ 5.7831 - £ 11.5343 169 In stock
Satin Silver
Aluminium
£ 4.0538 - £ 8.0793 156 In stock
Satin Silver
Aluminium
£ 1.3479 - £ 1.4046 4780 In stock
No Finish
ABS
£ 1.0233 - £ 1.0673 14729 In stock
6.0 mm
Natural
Natural
No Finish
ABS
£ 2.3387 - £ 4.6509 1110 In stock
Satin Silver
Aluminium
£ 2.3387 - £ 4.6509 260 In stock
Aluminium
£ 4.72 - £ 9.3816 216 In stock
Aluminium
£ 5.3437 - £ 10.6573 60 In stock
Aluminium
£ 7.7108 - £ 15.3879 14574 In stock
Satin Chrome
Brass
10389300 £ 10.3047 - £ 10.3047 3320 In stock
Chrome
Brass
£ 15.0105 - £ 29.9254 40 In stock
Stainless Steel
£ 4.72 - £ 4.72 100 In stock
Stainless Steel
  • of 2
Fixing Plate 17.0 mm 6.0 mm ABS White

10127094

Price Range
£ 1.2799 - £ 1.2289

Stock Levels
10157 In stock
Attributes
  • Colour
    White
  • Finish
    No Finish
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Type
    Cylinder
  • Head Diameter
    17.0 mm
Fixing Plate 13.0 mm 19.0 mm Aluminium Chrome

10388860

Price Range
£ 2.9907 - £ 2.9907

Stock Levels
263 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 10.0 mm 6.0 mm ABS Black

10127117

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
17817 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Type
    Head
  • Commodity Code
    3926909790
Fixing Plate 13.0 mm 19.0 mm Aluminium Silver

10388877

Price Range
£ 2.764 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Satin Silver
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 13.0 mm 13.0 mm Aluminium Chrome

10388839

Price Range
£ 2.5655 - £ 2.5655

Stock Levels
299 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 13.0 mm 19.0 mm Brass Chrome

10389027

Price Range
£ 8.5045 - £ 4.2664

Stock Levels
380 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome
  • Full Material
    Brass
  • Type
    5
  • Commodity Code
    7407219000
Fixing Plate 13.0 mm 19.0 mm Aluminium Black

10388853

Price Range
£ 5.5279 - £ 2.764

Stock Levels
190 In stock
Attributes
  • Colour
    Black
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 10.0 mm 18.0 mm ABS Grey

10127131

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
5215 In stock
Attributes
  • Colour
    Grey
  • Finish
    No Finish
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Type
    Head
  • Commodity Code
    3926909790
Fixing Plate 25.0 mm 25.0 mm Aluminium Silver

10388990

Price Range
£ 11.5343 - £ 5.7831

Stock Levels
169 In stock
Attributes
  • Colour
    Silver
  • Finish
    Satin Silver
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616100099
Fixing Plate 19.0 mm 19.0 mm Aluminium Silver

10388907

Price Range
£ 8.0793 - £ 4.0538

Stock Levels
156 In stock
Attributes
  • Colour
    Silver
  • Finish
    Satin Silver
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 17.0 mm 6.0 mm ABS Black

10127087

Price Range
£ 1.4046 - £ 1.3479

Stock Levels
4780 In stock
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Type
    Cylinder
  • Commodity Code
    3926909790
Fixing Plate 17.0 mm 6.0 mm ABS White

10127124

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
14729 In stock
Attributes
  • Colour
    White
  • Finish
    No Finish
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Type
    Head
  • Head Diameter
    17.0 mm
Fixing Plate 13.0 mm 13.0 mm Aluminium Silver

10388846

Price Range
£ 4.6509 - £ 2.3387

Stock Levels
1110 In stock
Attributes
  • Colour
    Silver
  • Finish
    Satin Silver
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616100099
Fixing Plate 13.0 mm 13.0 mm Aluminium Black

10388822

Price Range
£ 4.6509 - £ 2.3387

Stock Levels
260 In stock
Attributes
  • Colour
    Black
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 19.0 mm 25.0 mm Aluminium Black

10388914

Price Range
£ 9.3816 - £ 4.72

Stock Levels
216 In stock
Attributes
  • Colour
    Black
  • Full Material
    Aluminium
  • Type
    1
  • Commodity Code
    7616999099
Fixing Plate 16.0 mm 25.0 mm Aluminium Silver

10389218

Price Range
£ 10.6573 - £ 5.3437

Stock Levels
60 In stock
Attributes
  • Colour
    Silver
  • Full Material
    Aluminium
  • Type
    2
  • Commodity Code
    7616100099
Fixing Plate 16.0 mm 23.0 mm Brass Silver

10389294

Price Range
£ 15.3879 - £ 7.7108

Stock Levels
14574 In stock
Attributes
  • Colour
    Silver
  • Finish
    Satin Chrome
  • Full Material
    Brass
  • Type
    3
  • Commodity Code
    7616999099
Fixing Plate 23.0 mm 27.0 mm Brass Chrome

10389300

Price Range
£ 10.3047 - £ 10.3047

Stock Levels
3320 In stock
Attributes
  • Colour
    Chrome
  • Finish
    Chrome
  • Full Material
    Brass
  • Type
    3
  • Commodity Code
    7616999099
Fixing Plate 25.0 mm 25.0 mm Stainless Steel Natural

10389270

Price Range
£ 29.9254 - £ 15.0105

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Full Material
    316 Stainless Steel
  • Type
    5
  • Commodity Code
    7318190090
Fixing Plate 13.0 mm 19.0 mm Stainless Steel Natural

10389256

Price Range
£ 4.72 - £ 4.72

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    316 Stainless Steel
  • Type
    5
  • Commodity Code
    7318190090