Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
357 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Inside Diameter Maximum Outside Diameter View
£ 0.197 - £ 0.2055 Request the lead time here
3.3 mm
18.9 mm
Black
Nylon 6/6
16.4 mm
25.4 mm
10334669 £ 0.0344 - £ 0.0424 3 In stock
1.6 mm
7.9 mm
Natural
Nylon 6/6
6.6 mm
13 mm
£ 0.2338 - £ 0.2395 18956 In stock
5.0 mm
12.4 mm
Natural
Nylon 6/6
10.2 mm
22.5 mm
£ 0.0265 - £ 0.0327 Request the lead time here
0.8 mm
3 mm
Natural
Nylon 6/6
1.6 mm
4.7 mm
£ 0.0353 - £ 0.0435 32000 In stock
0.8 mm
9.3 mm
Natural
Nylon 6/6
7.9 mm
14.6 mm
£ 0.0259 - £ 0.032 84975 In stock
1.0 mm
4.0 mm
Natural
Nylon 6/6
3.1 mm
6.2 mm
£ 0.0192 - £ 0.0237 Request the lead time here
1.2 mm
3.4 mm
Natural
Nylon 6/6
2.9 mm
5.5 mm
£ 0.0331 - £ 0.0408 Request the lead time here
0.8 mm
5.9 mm
Natural
Nylon 6/6
4.7 mm
8 mm
£ 0.0331 - £ 0.0408 Request the lead time here
1.6 mm
5.6 mm
Natural
Nylon 6/6
4.4 mm
8.6 mm
£ 0.0806 - £ 0.0995 581 In stock
1.7 mm
7.9 mm
Natural
Nylon 6/6
5.1 mm
12.6 mm
£ 0.0252 - £ 0.0311 Request the lead time here
2 mm
7.9 mm
Natural
Nylon 6/6
5.1 mm
11 mm
£ 0.0291 - £ 0.036 2996 In stock
1.2 mm
4.9 mm
Natural
Nylon 6/6
4.1 mm
7.6 mm
£ 0.0291 - £ 0.036 998 In stock
1.2 mm
3.6 mm
Natural
Nylon 6/6
2.9 mm
6.1 mm
£ 0.0309 - £ 0.0381 Request the lead time here
1.2 mm
3.6 mm
Natural
Nylon 6/6
2.9 mm
6.1 mm
£ 0.0339 - £ 0.0419 3000 In stock
1.6 mm
6.1 mm
Natural
Nylon 6/6
5.6 mm
10.4 mm
£ 0.0291 - £ 0.036 15990 In stock
0.8 mm
4.3 mm
Natural
Nylon 6/6
2.6 mm
6.4 mm
£ 0.0328 - £ 0.0405 2992 In stock
1.2 mm
4 mm
Natural
Nylon 6/6
3.2 mm
6.4 mm
£ 0.0323 - £ 0.0399 Request the lead time here
0.8 mm
3 mm
Natural
Nylon 6/6
1.9 mm
5 mm
£ 0.0265 - £ 0.0327 Request the lead time here
1.2 mm
3.7 mm
Natural
Nylon 6/6
2.9 mm
6 mm
£ 0.0458 - £ 0.0566 Request the lead time here
1.2 mm
4.9 mm
Natural
Nylon 6/6
4.1 mm
7.6 mm
  • of 18
Shoulder Washer 0.645 in 0.745 in 1.000 in Nylon 6/6

10334898

Price Range
£ 0.2055 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3 mm
  • Flange Outside Diameter
    25.4 mm
  • Base Outside Diameter
    18.9 mm
  • Minimum Outside Diameter
    18.9 mm
  • Maximum Outside Diameter
    25.4 mm
Shoulder Washer 0.261 in 0.312 in 0.513 in Nylon 6/6

10334669

Price Range
£ 0.0424 - £ 0.0344

Stock Levels
3 In stock
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    13 mm
  • Base Outside Diameter
    7.9 mm
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    13 mm
Countersunk Insulation Washer 10.2 mm 12.4 mm 22.5 mm Nylon 6/6

10065884

Price Range
£ 0.2395 - £ 0.2338

Stock Levels
18956 In stock
Attributes
  • Minimum Outside Diameter
    12.4 mm
  • Maximum Outside Diameter
    22.5 mm
  • Inside Diameter
    10.2 mm
  • Flange Height
    5.0 mm
  • Colour
    Natural
Shoulder Washer 0.063 in 0.119 in 0.078 in Nylon 6/6 Natural

10334218

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2 mm
  • Flange Outside Diameter
    4.7 mm
  • Base Outside Diameter
    3 mm
  • Minimum Outside Diameter
    3 mm
  • Maximum Outside Diameter
    4.7 mm
Shoulder Washer 0.312 in 0.365 in 0.190 in Nylon 6/6 Natural

10334256

Price Range
£ 0.0435 - £ 0.0353

Stock Levels
32000 In stock
Attributes
  • Base Height
    4.8 mm
  • Flange Outside Diameter
    14.6 mm
  • Base Outside Diameter
    9.3 mm
  • Minimum Outside Diameter
    9.3 mm
  • Maximum Outside Diameter
    14.6 mm
Shoulder Washer 3.1 mm 4.0 mm 5.0 mm Nylon 6/6 Natural

10331347

Price Range
£ 0.032 - £ 0.0259

Stock Levels
84975 In stock
Attributes
  • Base Height
    5.0 mm
  • Flange Outside Diameter
    6.2 mm
  • Base Outside Diameter
    4.0 mm
  • Minimum Outside Diameter
    4.0 mm
  • Maximum Outside Diameter
    6.2 mm
Shoulder Washer 0.115 in 0.135 in 0.031 in Nylon 6/6 Natural

10334195

Price Range
£ 0.0237 - £ 0.0192

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    5.5 mm
  • Base Outside Diameter
    3.4 mm
  • Minimum Outside Diameter
    3.4 mm
  • Maximum Outside Diameter
    5.5 mm
Shoulder Washer 0.184 in 0.234 in 0.188 in Nylon 6/6 Natural

10334287

Price Range
£ 0.0408 - £ 0.0331

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.8 mm
  • Flange Outside Diameter
    8 mm
  • Base Outside Diameter
    5.9 mm
  • Minimum Outside Diameter
    5.9 mm
  • Maximum Outside Diameter
    8 mm
Shoulder Washer 0.175 in 0.220 in 0.094 in Nylon 6/6 Natural

10334324

Price Range
£ 0.0408 - £ 0.0331

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    8.6 mm
  • Base Outside Diameter
    5.6 mm
  • Minimum Outside Diameter
    5.6 mm
  • Maximum Outside Diameter
    8.6 mm
Shoulder Washer 0.200 in 0.312 in 0.187 in Nylon 6/6 Natural

10334454

Price Range
£ 0.0995 - £ 0.0806

Stock Levels
581 In stock
Attributes
  • Base Height
    4.7 mm
  • Flange Outside Diameter
    12.6 mm
  • Base Outside Diameter
    7.9 mm
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    12.6 mm
Shoulder Washer 0.202 in 0.310 in 0.315 in Nylon 6/6 Natural

10334423

Price Range
£ 0.0311 - £ 0.0252

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8 mm
  • Flange Outside Diameter
    11 mm
  • Base Outside Diameter
    7.9 mm
  • Minimum Outside Diameter
    7.9 mm
  • Maximum Outside Diameter
    11 mm
Shoulder Washer 0.160 in 0.194 in 0.063 in Nylon 6/6 Natural

10334294

Price Range
£ 0.036 - £ 0.0291

Stock Levels
2996 In stock
Attributes
  • Base Height
    1.6 mm
  • Flange Outside Diameter
    7.6 mm
  • Base Outside Diameter
    4.9 mm
  • Minimum Outside Diameter
    4.9 mm
  • Maximum Outside Diameter
    7.6 mm
Shoulder Washer 0.115 in 0.140 in 0.125 in Nylon 6/6 Natural

10334225

Price Range
£ 0.036 - £ 0.0291

Stock Levels
998 In stock
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    6.1 mm
  • Base Outside Diameter
    3.6 mm
  • Minimum Outside Diameter
    3.6 mm
  • Maximum Outside Diameter
    6.1 mm
Shoulder Washer 0.115 in 0.140 in 0.109 in Nylon 6/6 Natural

10334270

Price Range
£ 0.0381 - £ 0.0309

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.8 mm
  • Flange Outside Diameter
    6.1 mm
  • Base Outside Diameter
    3.6 mm
  • Minimum Outside Diameter
    3.6 mm
  • Maximum Outside Diameter
    6.1 mm
Shoulder Washer 0.220 in 0.240 in 0.187 in Nylon 6/6 Natural

10334416

Price Range
£ 0.0419 - £ 0.0339

Stock Levels
3000 In stock
Attributes
  • Base Height
    4.7 mm
  • Flange Outside Diameter
    10.4 mm
  • Base Outside Diameter
    6.1 mm
  • Minimum Outside Diameter
    6.1 mm
  • Maximum Outside Diameter
    10.4 mm
Shoulder Washer 0.102 in 0.169 in 0.063 in Nylon 6/6 Natural

10334263

Price Range
£ 0.036 - £ 0.0291

Stock Levels
15990 In stock
Attributes
  • Base Height
    1.6 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    4.3 mm
  • Minimum Outside Diameter
    4.3 mm
  • Maximum Outside Diameter
    6.4 mm
Shoulder Washer 0.125 in 0.156 in 0.250 in Nylon 6/6 Natural

10334249

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
2992 In stock
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    4 mm
  • Minimum Outside Diameter
    4 mm
  • Maximum Outside Diameter
    6.4 mm
Shoulder Washer 0.075 in 0.118 in 0.281 in Nylon 6/6 Natural

10334171

Price Range
£ 0.0399 - £ 0.0323

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.1 mm
  • Flange Outside Diameter
    5 mm
  • Base Outside Diameter
    3 mm
  • Minimum Outside Diameter
    3 mm
  • Maximum Outside Diameter
    5 mm
Shoulder Washer 0.115 in 0.145 in 0.093 in Nylon 6/6 Natural

10334232

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    6 mm
  • Base Outside Diameter
    3.7 mm
  • Minimum Outside Diameter
    3.7 mm
  • Maximum Outside Diameter
    6 mm
Shoulder Washer 0.160 in 0.194 in 0.125 in Nylon 6/6 Natural

10334317

Price Range
£ 0.0566 - £ 0.0458

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    7.6 mm
  • Base Outside Diameter
    4.9 mm
  • Minimum Outside Diameter
    4.9 mm
  • Maximum Outside Diameter
    7.6 mm