Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Minimum Outside Diameter | Colour | Material | Inside Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1253 - £ 0.1279 | 10889 In stock |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0892 - £ 0.0929 | 12242 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 10161067 | £ 0.3968 - £ 0.4139 | Request the lead time here |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
|
| £ 0.1339 - £ 0.1396 | 43182 In stock |
0.039 in
1.0 mm
|
0.205 in
5.2 mm
|
Black
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 10161111 | £ 0.1488 - £ 0.1545 | Request the lead time here |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Black
|
40% Glass Filled PPS
|
0.114 in
2.9 mm
|
0.217 in
5.5 mm
|
|
| £ 0.1274 - £ 0.1274 | 398 In stock |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 10161050 | £ 0.3529 - £ 0.3529 | 86 In stock |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
|
| £ 0.0258 - £ 0.028 | 1833 In stock |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.248 in
6.3 mm
|
||
| £ 0.1325 - £ 0.138 | 2905 In stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 10161005 | £ 0.0501 - £ 0.0545 | 416 In stock |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.354 in
9.0 mm
|
|
| £ 0.2069 - £ 0.2112 | 3318 In stock |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 10160978 | £ 0.8136 - £ 0.8306 | 2455 In stock |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
|
| 10161012 | £ 0.134 - £ 0.1431 | 1533 In stock |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
|
| £ 0.2951 - £ 0.3069 | Request the lead time here |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| 10161043 | £ 0.1963 - £ 0.2093 | 400 In stock |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
|
| £ 0.3641 - £ 0.3797 | 18988 In stock |
0.177 in
4.5 mm
|
0.256 in
6.5 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0671 - £ 0.0715 | 760 In stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 10161098 | £ 0.1814 - £ 0.1899 | 1000 In stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Black
|
40% Glass Filled PPS
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
|
| £ 0.0585 - £ 0.0636 | 40 In stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Black
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0898 - £ 0.0955 | 1 In stock |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue