Quantity | Unit price |
---|---|
250 - 499 | £ 0.1348 |
500 - 999 | £ 0.1321 |
1000 + | £ 0.1293 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 4.0 mm |
---|---|
Base Height | 0.157 in |
Base Outside Diameter | 5.5 mm |
Base Outside Diameter | 0.217 in |
Flange Height | 1.0 mm |
Flange Height | 0.039 in |
Flange Outside Diameter | 12.0 mm |
Flange Outside Diameter | 0.472 in |
Inside Diameter | 5.0 mm |
Inside Diameter | 0.197 in |
Thickness | 5.0 mm |
Thickness | 0.197 in |
Colour | Black |
Compatible Screw Sizes (All) | 5/32 |
Washer Type | Insulation Sleeve |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue