Menu Search

Shoulder Screws - Ultra Low Head

In production

This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.

  • The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws.
  • Features a hexagonal drives that is ideal for precision assembly and where less surface area is available.
  • Suitable for pharmaceutical and other applications.
Material: Blackened Stainless 316, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0134.B4, SRP0134.A4, SR36650

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 h1 l1 005 00 Material l2 A/F View
£ 5.865 - £ 8.3742 Request the lead time here
M6
8.0
2.0
20.0
Blackened Stainless 316
11.0
4.0
£ 3.8556 - £ 5.5037 Request the lead time here
M4
5.0
1.3
30.0
Blackened Stainless 316
5.0
2.5
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
25.0
Blackened Stainless 316
16.0
6.0
£ 5.7426 - £ 8.2016 Request the lead time here
M8
10.0
2.7
16.0
Blackened Stainless 316
12.0
5.0
£ 5.5284 - £ 7.8994 Request the lead time here
M8
10.0
2.7
12.0
Blackened Stainless 316
12.0
5.0
£ 7.6194 - £ 10.8887 Request the lead time here
M10
12.0
3.5
16.0
316 Stainless Steel
16.0
6.0
£ 5.1714 - £ 7.3814 Request the lead time here
M5
6.0
1.7
25.0
316 Stainless Steel
6.0
3.0
£ 2.958 - £ 4.2195 Request the lead time here
M3
4.0
1.3
10.0
Blackened Stainless 316
4.0
2.0
£ 8.109 - £ 11.5901 Request the lead time here
M10
12.0
3.5
20.0
Blackened Stainless 316
16.0
6.0
£ 3.315 - £ 4.7375 Request the lead time here
M4
5.0
1.3
16.0
Blackened Stainless 316
5.0
2.5
£ 2.958 - £ 4.2195 Request the lead time here
M4
5.0
1.3
5.0
Blackened Stainless 316
5.0
2.5
£ 4.3044 - £ 6.1512 Request the lead time here
M6
8.0
2.0
6.0
Blackened Stainless 316
11.0
4.0
£ 6.6402 - £ 9.4858 Request the lead time here
M8
10.0
2.7
30.0
316 Stainless Steel
12.0
5.0
£ 5.1714 - £ 7.3814 Request the lead time here
M8
10.0
2.7
10.0
316 Stainless Steel
12.0
5.0
£ 8.109 - £ 11.5901 Request the lead time here
M10
12.0
3.5
16.0
Blackened Stainless 316
16.0
6.0
£ 5.202 - £ 7.4354 Request the lead time here
M6
8.0
2.0
10.0
Blackened Stainless 316
11.0
4.0
£ 6.8034 - £ 9.7232 Request the lead time here
M6
8.0
2.0
40.0
Blackened Stainless 316
11.0
4.0
£ 3.6006 - £ 5.1475 Request the lead time here
M5
6.0
1.7
4.0
Blackened Stainless 316
6.0
3.0
£ 3.0702 - £ 4.3921 Request the lead time here
M6
8.0
2.0
16.0
Blackened Stainless 316
11.0
4.0
£ 9.7104 - £ 13.878 Request the lead time here
M10
12.0
3.5
50.0
Blackened Stainless 316
16.0
6.0
  • of 9
Shoulder Screw M6 8.0 20.0 Blackened Stainless 316

20232740

Price Range
£ 8.3742 - £ 5.865

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M4 5.0 30.0 Blackened Stainless 316

20235413

Price Range
£ 5.5037 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M10 12.0 25.0 Blackened Stainless 316

20232900

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M8 10.0 16.0 Blackened Stainless 316

20232801

Price Range
£ 8.2016 - £ 5.7426

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 12.0 Blackened Stainless 316

20232795

Price Range
£ 7.8994 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 16.0 316 Stainless Steel

20232399

Price Range
£ 10.8887 - £ 7.6194

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M5 6.0 25.0 316 Stainless Steel

20235369

Price Range
£ 7.3814 - £ 5.1714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M3 4.0 10.0 Blackened Stainless 316

20232498

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M10 12.0 20.0 Blackened Stainless 316

20232894

Price Range
£ 11.5901 - £ 8.109

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M4 5.0 16.0 Blackened Stainless 316

20232597

Price Range
£ 4.7375 - £ 3.315

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M4 5.0 5.0 Blackened Stainless 316

20232542

Price Range
£ 4.2195 - £ 2.958

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    9.0
  • l2
    5.0
Shoulder Screw M6 8.0 6.0 Blackened Stainless 316

20232696

Price Range
£ 6.1512 - £ 4.3044

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M8 10.0 30.0 316 Stainless Steel

20232344

Price Range
£ 9.4858 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M8 10.0 10.0 316 Stainless Steel

20232290

Price Range
£ 7.3814 - £ 5.1714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw M10 12.0 16.0 Blackened Stainless 316

20232887

Price Range
£ 11.5901 - £ 8.109

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw M6 8.0 10.0 Blackened Stainless 316

20232719

Price Range
£ 7.4354 - £ 5.202

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M6 8.0 40.0 Blackened Stainless 316

20232764

Price Range
£ 9.7232 - £ 6.8034

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M5 6.0 4.0 Blackened Stainless 316

20232610

Price Range
£ 5.1475 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 16.0 Blackened Stainless 316

20232733

Price Range
£ 4.3921 - £ 3.0702

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    13.0
  • l2
    11.0
Shoulder Screw M10 12.0 50.0 Blackened Stainless 316

20232931

Price Range
£ 13.878 - £ 9.7104

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0