Menu Search

Shoulder Screws - Hex Socket Head

In stock

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 7.6704 - £ 12.7772 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
80.0
M10
£ 10.9242 - £ 18.2054 Request the lead time here
18.0
11.0
16.0
24.0
303 Stainless Steel
40.0
M12
£ 7.5072 - £ 12.5182 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
80.0
M8
£ 6.375 - £ 10.6189 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
55.0
M10
£ 6.6912 - £ 11.1477 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
65.0
M8
£ 6.5892 - £ 10.975 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
60.0
M10
£ 7.038 - £ 11.7304 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
75.0
M10
£ 9.7512 - £ 16.2521 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
100.0
M10
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
40.0
M8
£ 7.1196 - £ 11.8707 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
90.0
M8
£ 6.5892 - £ 10.975 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
65.0
M10
£ 11.1894 - £ 18.6478 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
100.0
M6
£ 6.171 - £ 10.2843 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
45.0
M8
£ 5.0694 - £ 8.4498 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
25.0
M8
£ 6.5484 - £ 10.9211 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
55.0
M8
£ 12.5358 - £ 20.8925 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
90.0
M5
£ 6.2832 - £ 10.4678 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
70.0
M6
£ 6.1404 - £ 10.2304 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
75.0
M5
£ 5.5692 - £ 9.2807 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
60.0
M6
£ 5.1306 - £ 8.5577 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
45.0
M5
  • of 12
Shoulder Screw Hex Head 12.0 M10 80.0 16.0 303 Stainless Steel

20229511

Price Range
£ 12.7772 - £ 7.6704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    80.0
Shoulder Screw Hex Head 16.0 M12 40.0 18.0 303 Stainless Steel

20229573

Price Range
£ 18.2054 - £ 10.9242

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 303 Stainless Steel

20229436

Price Range
£ 12.5182 - £ 7.5072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 55.0 16.0 303 Stainless Steel

20229467

Price Range
£ 10.6189 - £ 6.375

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    55.0
Shoulder Screw Hex Head 10.0 M8 65.0 13.0 303 Stainless Steel

20229412

Price Range
£ 11.1477 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    65.0
Shoulder Screw Hex Head 12.0 M10 60.0 16.0 303 Stainless Steel

20229474

Price Range
£ 10.975 - £ 6.5892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    60.0
Shoulder Screw Hex Head 12.0 M10 75.0 16.0 303 Stainless Steel

20229504

Price Range
£ 11.7304 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    75.0
Shoulder Screw Hex Head 12.0 M10 100.0 16.0 303 Stainless Steel

20229535

Price Range
£ 16.2521 - £ 9.7512

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 303 Stainless Steel

20229375

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 90.0 13.0 303 Stainless Steel

20229443

Price Range
£ 11.8707 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    90.0
Shoulder Screw Hex Head 12.0 M10 65.0 16.0 303 Stainless Steel

20229481

Price Range
£ 10.975 - £ 6.5892

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    65.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 303 Stainless Steel

20229320

Price Range
£ 18.6478 - £ 11.1894

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 10.0 M8 45.0 13.0 303 Stainless Steel

20229382

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    45.0
Shoulder Screw Hex Head 10.0 M8 25.0 13.0 303 Stainless Steel

20229344

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    25.0
Shoulder Screw Hex Head 10.0 M8 55.0 13.0 303 Stainless Steel

20229399

Price Range
£ 10.9211 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    55.0
Shoulder Screw Hex Head 6.0 M5 90.0 9.5 303 Stainless Steel

20229221

Price Range
£ 20.8925 - £ 12.5358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    90.0
Shoulder Screw Hex Head 8.0 M6 70.0 11.0 303 Stainless Steel

20229283

Price Range
£ 10.4678 - £ 6.2832

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    70.0
Shoulder Screw Hex Head 6.0 M5 75.0 9.5 303 Stainless Steel

20229214

Price Range
£ 10.2304 - £ 6.1404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    75.0
Shoulder Screw Hex Head 8.0 M6 60.0 11.0 303 Stainless Steel

20229269

Price Range
£ 9.2807 - £ 5.5692

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    60.0
Shoulder Screw Hex Head 6.0 M5 45.0 9.5 303 Stainless Steel

20229177

Price Range
£ 8.5577 - £ 5.1306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    45.0