Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Item Code Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
20.0
M6
£ 1.02 - £ 1.7034 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
40.0
M6
£ 1.0302 - £ 1.7136 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
20.0
M8
£ 0.969 - £ 1.6218 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
40.0
M5
£ 1.5606 - £ 2.601 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
12.0
M8
£ 1.7238 - £ 2.8662 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
40.0
M8
£ 2.4786 - £ 4.131 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
70.0
M10
£ 10.557 - £ 17.595 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
120.0
M12
£ 0.9996 - £ 1.6626 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
30.0
M5
£ 2.244 - £ 3.7332 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
12.0
M10
£ 4.6818 - £ 7.803 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
20.0
M12
£ 4.7736 - £ 7.956 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
25.0
M12
£ 1.6218 - £ 2.703 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
16.0
M10
£ 2.3154 - £ 3.8658 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
60.0
M10
£ 1.5504 - £ 2.5908 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
60.0
M8
£ 1.836 - £ 3.06 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
70.0
M8
£ 4.3146 - £ 7.191 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
60.0
M12
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
10.0
M6
£ 0.6936 - £ 1.1526 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
12.0
M5
£ 1.02 - £ 1.7034 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
6.0
M5
  • of 12
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 Black Steel

20220358

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 Black Steel

20220389

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 20.0 13.0 Black Steel

20220433

Price Range
£ 1.7136 - £ 1.0302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    20.0
Shoulder Screw Hex Head 6.0 M5 40.0 9.5 Black Steel

20220327

Price Range
£ 1.6218 - £ 0.969

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    40.0
Shoulder Screw Hex Head 10.0 M8 12.0 13.0 Black Steel

20220419

Price Range
£ 2.601 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    12.0
Shoulder Screw Hex Head 10.0 M8 40.0 13.0 Black Steel

20220457

Price Range
£ 2.8662 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    40.0
Shoulder Screw Hex Head 12.0 M10 70.0 16.0 Black Steel

20220594

Price Range
£ 4.131 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 120.0 18.0 Black Steel

20220631

Price Range
£ 17.595 - £ 10.557

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    120.0
Shoulder Screw Hex Head 6.0 M5 30.0 9.5 Black Steel

20220310

Price Range
£ 1.6626 - £ 0.9996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    30.0
Shoulder Screw Hex Head 12.0 M10 12.0 16.0 Black Steel

20220518

Price Range
£ 3.7332 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    12.0
Shoulder Screw Hex Head 16.0 M12 20.0 18.0 Black Steel

20220648

Price Range
£ 7.803 - £ 4.6818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    20.0
Shoulder Screw Hex Head 16.0 M12 25.0 18.0 Black Steel

20220655

Price Range
£ 7.956 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    25.0
Shoulder Screw Hex Head 12.0 M10 16.0 16.0 Black Steel

20220525

Price Range
£ 2.703 - £ 1.6218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    16.0
Shoulder Screw Hex Head 12.0 M10 60.0 16.0 Black Steel

20220587

Price Range
£ 3.8658 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 60.0 13.0 Black Steel

20220471

Price Range
£ 2.5908 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 Black Steel

20220488

Price Range
£ 3.06 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0
Shoulder Screw Hex Head 16.0 M12 60.0 18.0 Black Steel

20220693

Price Range
£ 7.191 - £ 4.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    60.0
Shoulder Screw Hex Head 8.0 M6 10.0 11.0 Black Steel

20220334

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    10.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 Black Steel

20220273

Price Range
£ 1.1526 - £ 0.6936

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 Black Steel

20220259

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0