Menu Search

Shoulder Screws - Hex Socket Head

In stock

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 1.581 - £ 2.6316 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
10.0
M8
£ 1.071 - £ 1.785 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
16.0
M6
£ 1.1526 - £ 1.9176 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
30.0
M6
£ 1.02 - £ 1.7034 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
6.0
M5
£ 0.918 - £ 1.53 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
25.0
M5
£ 1.1118 - £ 1.8462 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
25.0
M6
£ 2.5806 - £ 4.2942 Request the lead time here
7.0
3.0
4.0
7.0
Black Steel
12.0
M3
£ 1.122 - £ 1.8768 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
8.0
M5
£ 0.6936 - £ 1.1526 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
12.0
M5
£ 0.9996 - £ 1.6626 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
16.0
M8
£ 1.2036 - £ 2.0094 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
30.0
M8
£ 0.9996 - £ 1.6626 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
30.0
M5
£ 0.7548 - £ 1.2546 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
16.0
M5
£ 2.2236 - £ 3.7026 Request the lead time here
8.0
4.0
5.0
9.0
Black Steel
10.0
M4
£ 3.8556 - £ 6.4317 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
20.0
M6
£ 1.4178 - £ 2.3562 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
35.0
M8
£ 4.3248 - £ 7.2012 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
100.0
M5
£ 1.7646 - £ 2.9478 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
65.0
M6
£ 2.805 - £ 4.6818 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
65.0
M5
£ 2.0604 - £ 3.4272 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
100.0
M6
  • of 12
Shoulder Screw Hex Head 10.0 M8 10.0 13.0 Black Steel

20220402

Price Range
£ 2.6316 - £ 1.581

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 16.0 11.0 Black Steel

20220341

Price Range
£ 1.785 - £ 1.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    16.0
Shoulder Screw Hex Head 8.0 M6 30.0 11.0 Black Steel

20220372

Price Range
£ 1.9176 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 Black Steel

20220259

Price Range
£ 1.7034 - £ 1.02

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 6.0 M5 25.0 9.5 Black Steel

20220303

Price Range
£ 1.53 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    25.0
Shoulder Screw Hex Head 8.0 M6 25.0 11.0 Black Steel

20220365

Price Range
£ 1.8462 - £ 1.1118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    25.0
Shoulder Screw Hex Head 4.0 M3 12.0 7.0 Black Steel

20220167

Price Range
£ 4.2942 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    4.0
  • d2
    M3
  • D3
    7.0
  • H1
    3.0
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 8.0 9.5 Black Steel

20220266

Price Range
£ 1.8768 - £ 1.122

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    8.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 Black Steel

20220273

Price Range
£ 1.1526 - £ 0.6936

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 10.0 M8 16.0 13.0 Black Steel

20220426

Price Range
£ 1.6626 - £ 0.9996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    16.0
Shoulder Screw Hex Head 10.0 M8 30.0 13.0 Black Steel

20220440

Price Range
£ 2.0094 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 30.0 9.5 Black Steel

20220310

Price Range
£ 1.6626 - £ 0.9996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    30.0
Shoulder Screw Hex Head 6.0 M5 16.0 9.5 Black Steel

20220280

Price Range
£ 1.2546 - £ 0.7548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    16.0
Shoulder Screw Hex Head 5.0 M4 10.0 8.0 Black Steel

20220211

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    10.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 303 Stainless Steel

20223519

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 35.0 13.0 Black Steel

20225773

Price Range
£ 2.3562 - £ 1.4178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    35.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 Black Steel

20226282

Price Range
£ 7.2012 - £ 4.3248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 8.0 M6 65.0 11.0 Black Steel

20226336

Price Range
£ 2.9478 - £ 1.7646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    65.0
Shoulder Screw Hex Head 6.0 M5 65.0 9.5 Black Steel

20226237

Price Range
£ 4.6818 - £ 2.805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    65.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 Black Steel

20226374

Price Range
£ 3.4272 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0