Menu Search

Shoulder Screws - Hex Socket Head

In stock

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 5.8956 - £ 9.8311 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
30.0
M10
£ 4.6818 - £ 7.8023 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
16.0
M8
£ 5.0694 - £ 8.4498 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
40.0
M6
£ 3.4374 - £ 5.7303 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
12.0
M5
£ 3.8556 - £ 6.4317 Request the lead time here
11.0
5.5
8.0
13.0
303 Stainless Steel
20.0
M6
£ 1.2138 - £ 2.0298 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
50.0
M5
£ 7.752 - £ 12.9132 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
30.0
M16
£ 8.7006 - £ 14.4942 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
60.0
M16
£ 11.3118 - £ 18.8496 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
90.0
M16
£ 2.1318 - £ 3.5598 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
80.0
M8
£ 1.6422 - £ 2.7438 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
20.0
M10
£ 1.0302 - £ 1.7136 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
20.0
M8
£ 7.7928 - £ 12.9846 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
20.0
M16
£ 21.5628 - £ 35.936 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
100.0
M20
£ 19.0128 - £ 31.6841 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
70.0
M20
£ 1.7238 - £ 2.8764 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
25.0
M10
£ 2.8356 - £ 4.7226 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
80.0
M10
£ 10.557 - £ 17.595 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
120.0
M12
£ 4.3146 - £ 7.191 Request the lead time here
18.0
11.0
16.0
24.0
Black Steel
60.0
M12
£ 1.836 - £ 3.06 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
70.0
M8
  • of 12
Shoulder Screw Hex Head 12.0 M10 30.0 16.0 303 Stainless Steel

20221157

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    30.0
Shoulder Screw Hex Head 10.0 M8 16.0 13.0 303 Stainless Steel

20221119

Price Range
£ 7.8023 - £ 4.6818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    16.0
Shoulder Screw Hex Head 8.0 M6 40.0 11.0 303 Stainless Steel

20221072

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    40.0
Shoulder Screw Hex Head 6.0 M5 12.0 9.5 303 Stainless Steel

20220952

Price Range
£ 5.7303 - £ 3.4374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    12.0
Shoulder Screw Hex Head 8.0 M6 20.0 11.0 303 Stainless Steel

20223519

Price Range
£ 6.4317 - £ 3.8556

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    20.0
Shoulder Screw Hex Head 6.0 M5 50.0 9.5 Black Steel

20222499

Price Range
£ 2.0298 - £ 1.2138

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    50.0
Shoulder Screw Hex Head 20.0 M16 30.0 22.0 Black Steel

20220761

Price Range
£ 12.9132 - £ 7.752

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    30.0
Shoulder Screw Hex Head 20.0 M16 60.0 22.0 Black Steel

20220792

Price Range
£ 14.4942 - £ 8.7006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    60.0
Shoulder Screw Hex Head 20.0 M16 90.0 22.0 Black Steel

20220822

Price Range
£ 18.8496 - £ 11.3118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    90.0
Shoulder Screw Hex Head 10.0 M8 80.0 13.0 Black Steel

20220495

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    80.0
Shoulder Screw Hex Head 12.0 M10 20.0 16.0 Black Steel

20220532

Price Range
£ 2.7438 - £ 1.6422

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    20.0
Shoulder Screw Hex Head 10.0 M8 20.0 13.0 Black Steel

20220433

Price Range
£ 1.7136 - £ 1.0302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    20.0
Shoulder Screw Hex Head 20.0 M16 20.0 22.0 Black Steel

20220754

Price Range
£ 12.9846 - £ 7.7928

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    20.0
Shoulder Screw Hex Head 24.0 M20 100.0 27.0 Black Steel

20220839

Price Range
£ 35.936 - £ 21.5628

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    100.0
Shoulder Screw Hex Head 24.0 M20 70.0 27.0 Black Steel

20220907

Price Range
£ 31.6841 - £ 19.0128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    70.0
Shoulder Screw Hex Head 12.0 M10 25.0 16.0 Black Steel

20220549

Price Range
£ 2.8764 - £ 1.7238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    25.0
Shoulder Screw Hex Head 12.0 M10 80.0 16.0 Black Steel

20220600

Price Range
£ 4.7226 - £ 2.8356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    80.0
Shoulder Screw Hex Head 16.0 M12 120.0 18.0 Black Steel

20220631

Price Range
£ 17.595 - £ 10.557

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    120.0
Shoulder Screw Hex Head 16.0 M12 60.0 18.0 Black Steel

20220693

Price Range
£ 7.191 - £ 4.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    16.0
  • d2
    M12
  • D3
    24.0
  • H1
    11.0
  • l1 025
    60.0
Shoulder Screw Hex Head 10.0 M8 70.0 13.0 Black Steel

20220488

Price Range
£ 3.06 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    70.0