Menu Search

Shoulder Screws - Hex Socket Head

In production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: 303 Stainless Steel, Black Steel Series Code: SRP0137, SRP0136

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
228 results
Product SKUs information
Item Code Price range Availability l2 H1 d1 tol. f9 D3 Material l1 025 d2 View
£ 30.7326 - £ 51.2169 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
140.0
M16
£ 2.805 - £ 4.6818 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
65.0
M5
£ 2.2236 - £ 3.7026 Request the lead time here
13.0
7.0
10.0
16.0
Black Steel
75.0
M8
£ 4.3248 - £ 7.2012 Request the lead time here
9.5
4.5
6.0
10.0
Black Steel
100.0
M5
£ 2.0604 - £ 3.4272 Request the lead time here
11.0
5.5
8.0
13.0
Black Steel
100.0
M6
£ 5.5896 - £ 9.3239 Request the lead time here
16.0
9.0
12.0
18.0
303 Stainless Steel
35.0
M10
£ 6.5484 - £ 10.9211 Request the lead time here
13.0
7.0
10.0
16.0
303 Stainless Steel
50.0
M8
£ 8.5374 - £ 14.2341 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
35.0
M5
£ 19.4208 - £ 32.3748 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
45.0
M20
£ 16.0446 - £ 26.7415 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
25.0
M20
£ 10.608 - £ 17.6868 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
75.0
M16
£ 2.1318 - £ 3.5598 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
35.0
M10
£ 3.9576 - £ 6.5994 Request the lead time here
16.0
9.0
12.0
18.0
Black Steel
75.0
M10
£ 21.3486 - £ 35.5799 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
75.0
M20
£ 11.1792 - £ 18.6252 Request the lead time here
22.0
14.0
20.0
30.0
Black Steel
65.0
M16
£ 17.1768 - £ 28.6301 Request the lead time here
27.0
16.0
24.0
36.0
Black Steel
35.0
M20
£ 1.6932 - £ 2.8166 Request the lead time here
8.0
4.0
5.0
9.0
303 Stainless Steel
12.0
M4
£ 3.06 - £ 5.1044 Request the lead time here
9.5
4.5
6.0
10.0
303 Stainless Steel
6.0
M5
£ 23.6232 - £ 39.3677 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
45.0
M16
£ 29.4066 - £ 49.0046 Request the lead time here
22.0
14.0
20.0
30.0
303 Stainless Steel
120.0
M16
  • of 12
Shoulder Screw Hex Head 20.0 M16 140.0 22.0 303 Stainless Steel

20229825

Price Range
£ 51.2169 - £ 30.7326

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    140.0
Shoulder Screw Hex Head 6.0 M5 65.0 9.5 Black Steel

20226237

Price Range
£ 4.6818 - £ 2.805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    65.0
Shoulder Screw Hex Head 10.0 M8 75.0 13.0 Black Steel

20226404

Price Range
£ 3.7026 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    75.0
Shoulder Screw Hex Head 6.0 M5 100.0 9.5 Black Steel

20226282

Price Range
£ 7.2012 - £ 4.3248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    100.0
Shoulder Screw Hex Head 8.0 M6 100.0 11.0 Black Steel

20226374

Price Range
£ 3.4272 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    8.0
  • d2
    M6
  • D3
    13.0
  • H1
    5.5
  • l1 025
    100.0
Shoulder Screw Hex Head 12.0 M10 35.0 16.0 303 Stainless Steel

20227746

Price Range
£ 9.3239 - £ 5.5896

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    35.0
Shoulder Screw Hex Head 10.0 M8 50.0 13.0 303 Stainless Steel

20228651

Price Range
£ 10.9211 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    10.0
  • d2
    M8
  • D3
    16.0
  • H1
    7.0
  • l1 025
    50.0
Shoulder Screw Hex Head 6.0 M5 35.0 9.5 303 Stainless Steel

20228187

Price Range
£ 14.2341 - £ 8.5374

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    35.0
Shoulder Screw Hex Head 24.0 M20 45.0 27.0 Black Steel

20226619

Price Range
£ 32.3748 - £ 19.4208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    45.0
Shoulder Screw Hex Head 24.0 M20 25.0 27.0 Black Steel

20226596

Price Range
£ 26.7415 - £ 16.0446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    25.0
Shoulder Screw Hex Head 20.0 M16 75.0 22.0 Black Steel

20226589

Price Range
£ 17.6868 - £ 10.608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    75.0
Shoulder Screw Hex Head 12.0 M10 35.0 16.0 Black Steel

20226435

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    35.0
Shoulder Screw Hex Head 12.0 M10 75.0 16.0 Black Steel

20226473

Price Range
£ 6.5994 - £ 3.9576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    12.0
  • d2
    M10
  • D3
    18.0
  • H1
    9.0
  • l1 025
    75.0
Shoulder Screw Hex Head 24.0 M20 75.0 27.0 Black Steel

20226640

Price Range
£ 35.5799 - £ 21.3486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    75.0
Shoulder Screw Hex Head 20.0 M16 65.0 22.0 Black Steel

20226572

Price Range
£ 18.6252 - £ 11.1792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    65.0
Shoulder Screw Hex Head 24.0 M20 35.0 27.0 Black Steel

20226602

Price Range
£ 28.6301 - £ 17.1768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    24.0
  • d2
    M20
  • D3
    36.0
  • H1
    16.0
  • l1 025
    35.0
Shoulder Screw Hex Head 5.0 M4 12.0 8.0 303 Stainless Steel

20229115

Price Range
£ 2.8166 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    5.0
  • d2
    M4
  • D3
    9.0
  • H1
    4.0
  • l1 025
    12.0
Shoulder Screw Hex Head 6.0 M5 6.0 9.5 303 Stainless Steel

20229160

Price Range
£ 5.1044 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    6.0
  • d2
    M5
  • D3
    10.0
  • H1
    4.5
  • l1 025
    6.0
Shoulder Screw Hex Head 20.0 M16 45.0 22.0 303 Stainless Steel

20229719

Price Range
£ 39.3677 - £ 23.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    45.0
Shoulder Screw Hex Head 20.0 M16 120.0 22.0 303 Stainless Steel

20229818

Price Range
£ 49.0046 - £ 29.4066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. f9
    20.0
  • d2
    M16
  • D3
    30.0
  • H1
    14.0
  • l1 025
    120.0