This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 20.6652 - £ 34.436 | Request the lead time here |
M16
|
20.0
|
35.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 32.997 - £ 54.9939 | Request the lead time here |
M16
|
20.0
|
90.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 10.8834 - £ 18.1406 | Request the lead time here |
M8
|
10.0
|
30.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 31.161 - £ 51.9399 | Request the lead time here |
M16
|
20.0
|
70.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 10.0062 - £ 16.6838 | Request the lead time here |
M8
|
10.0
|
18.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 19.023 - £ 31.7057 | Request the lead time here |
M16
|
20.0
|
60.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 2.3766 - £ 3.9605 | Request the lead time here |
M3
|
4.0
|
50.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 1.7952 - £ 2.9892 | Request the lead time here |
M3
|
4.0
|
3.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 2.3766 - £ 3.9605 | Request the lead time here |
M4
|
5.0
|
35.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 19.4208 - £ 32.364 | Request the lead time here |
M12
|
16.0
|
90.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 18.7272 - £ 31.2201 | Request the lead time here |
M12
|
16.0
|
75.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 2.703 - £ 4.5001 | Request the lead time here |
M6
|
8.0
|
4.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 2.3766 - £ 3.9605 | Request the lead time here |
M3
|
4.0
|
18.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 26.163 - £ 43.6088 | Request the lead time here |
M16
|
20.0
|
55.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 31.161 - £ 51.9399 | Request the lead time here |
M16
|
20.0
|
80.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 26.9892 - £ 44.9901 | Request the lead time here |
M16
|
20.0
|
90.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 14.7084 - £ 24.5077 | Request the lead time here |
M8
|
10.0
|
50.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 17.7786 - £ 29.6337 | Request the lead time here |
M8
|
10.0
|
80.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 15.4836 - £ 25.8027 | Request the lead time here |
M12
|
16.0
|
45.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 15.3408 - £ 25.5653 | Request the lead time here |
M12
|
16.0
|
75.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue