Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 4.7736 - £ 7.9642 Request the lead time here
M6
8.0
40.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 3.825 - £ 6.3778 Request the lead time here
M5
6.0
20.0
303 Stainless Steel
6.0
Slotted Drive
10.0
£ 2.2134 - £ 3.6907 Request the lead time here
M4
5.0
12.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 6.8136 - £ 11.3527 Request the lead time here
M10
12.0
40.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.0706 - £ 3.4533 Request the lead time here
M3
4.0
45.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 16.7892 - £ 27.9826 Request the lead time here
M16
20.0
30.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 25.6428 - £ 42.7347 Request the lead time here
M16
20.0
75.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 6.8136 - £ 11.3527 Request the lead time here
M10
12.0
55.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 16.7892 - £ 27.9826 Request the lead time here
M16
20.0
45.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.7736 - £ 7.9642 Request the lead time here
M6
8.0
35.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 6.8136 - £ 11.3527 Request the lead time here
M10
12.0
30.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
4.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 15.9834 - £ 26.6336 Request the lead time here
M12
16.0
100.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 5.6508 - £ 9.421 Request the lead time here
M10
12.0
14.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 15.9834 - £ 26.6336 Request the lead time here
M12
16.0
90.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 1.9992 - £ 3.3346 Request the lead time here
M2
3.0
4.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0706 - £ 3.4533 Request the lead time here
M2
3.0
10.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0706 - £ 3.4533 Request the lead time here
M2
3.0
20.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
5.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 6.5382 - £ 10.8995 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Torx Drive
20.0
  • of 84
Shoulder Screw Cap Head M6 8.0 40.0 303 Stainless Steel

20231088

Price Range
£ 7.9642 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 20.0 303 Stainless Steel

20232054

Price Range
£ 6.3778 - £ 3.825

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 12.0 303 Stainless Steel

20231910

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 40.0 303 Stainless Steel

20231293

Price Range
£ 11.3527 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 45.0 303 Stainless Steel

20230487

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    45.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M16 20.0 30.0 303 Stainless Steel

20231545

Price Range
£ 27.9826 - £ 16.7892

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    30.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 75.0 303 Stainless Steel

20231637

Price Range
£ 42.7347 - £ 25.6428

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M10 12.0 55.0 303 Stainless Steel

20231323

Price Range
£ 11.3527 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    55.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 45.0 303 Stainless Steel

20231576

Price Range
£ 27.9826 - £ 16.7892

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    45.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 35.0 303 Stainless Steel

20231071

Price Range
£ 7.9642 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 30.0 303 Stainless Steel

20231279

Price Range
£ 11.3527 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 4.0 303 Stainless Steel

20231781

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 100.0 303 Stainless Steel

20231538

Price Range
£ 26.6336 - £ 15.9834

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 14.0 303 Stainless Steel

20231224

Price Range
£ 9.421 - £ 5.6508

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M12 16.0 90.0 303 Stainless Steel

20231521

Price Range
£ 26.6336 - £ 15.9834

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    90.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M2 3.0 4.0 303 Stainless Steel

20230197

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 10.0 303 Stainless Steel

20230241

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    10.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 20.0 303 Stainless Steel

20230296

Price Range
£ 3.4533 - £ 2.0706

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    20.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 5.0 303 Stainless Steel

20230340

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20225445

Price Range
£ 10.8995 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0