This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.8148 - £ 6.3562 | Request the lead time here |
M8
|
10.0
|
10.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 6.0588 - £ 10.1009 | Request the lead time here |
M8
|
10.0
|
25.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 2.5806 - £ 4.3058 | Request the lead time here |
M4
|
5.0
|
8.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 2.4582 - £ 4.1008 | Request the lead time here |
M3
|
4.0
|
8.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 5.4162 - £ 9.0325 | Request the lead time here |
M6
|
8.0
|
50.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 3.6618 - £ 6.0972 | Request the lead time here |
M6
|
8.0
|
10.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 6.8646 - £ 11.4391 | Request the lead time here |
M10
|
12.0
|
30.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 5.10 - £ 8.5037 | Request the lead time here |
M8
|
10.0
|
40.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 4.743 - £ 7.8994 | Request the lead time here |
M6
|
8.0
|
30.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.2134 - £ 3.6907 | Request the lead time here |
M4
|
5.0
|
12.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 5.6508 - £ 9.421 | Request the lead time here |
M10
|
12.0
|
16.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 2.0706 - £ 3.4533 | Request the lead time here |
M3
|
4.0
|
12.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 6.8136 - £ 11.3527 | Request the lead time here |
M10
|
12.0
|
30.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 2.4174 - £ 4.036 | Request the lead time here |
M2
|
3.0
|
4.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 3.825 - £ 6.3778 | Request the lead time here |
M5
|
6.0
|
25.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 3.6516 - £ 6.0864 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Slotted Drive
|
12.0
|
||
| £ 1.9992 - £ 3.3346 | Request the lead time here |
M3
|
4.0
|
4.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 10.5366 - £ 17.5687 | Request the lead time here |
M12
|
16.0
|
35.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M3
|
4.0
|
10.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue