Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 1.836 - £ 3.0648 Request the lead time here
M3
4.0
50.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 20.4204 - £ 34.0259 Request the lead time here
M16
20.0
35.0
316 Stainless Steel
22.0
Hex Drive
30.0
£ 1.7952 - £ 2.9892 Request the lead time here
M3
4.0
2.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 2.1114 - £ 3.518 Request the lead time here
M4
5.0
7.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 6.171 - £ 10.2843 Request the lead time here
M6
8.0
60.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 29.4576 - £ 49.0909 Request the lead time here
M16
20.0
80.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 2.0604 - £ 3.4317 Request the lead time here
M3
4.0
50.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 2.907 - £ 4.8454 Request the lead time here
M5
6.0
3.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 5.0082 - £ 8.3527 Request the lead time here
M10
12.0
18.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 6.0078 - £ 10.0146 Request the lead time here
M5
6.0
60.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 9.3024 - £ 15.5075 Request the lead time here
M12
16.0
30.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 5.4774 - £ 9.1296 Request the lead time here
M6
8.0
35.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 12.546 - £ 20.9033 Request the lead time here
M12
16.0
65.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 2.3766 - £ 3.9605 Request the lead time here
M4
5.0
40.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 19.023 - £ 31.7057 Request the lead time here
M16
20.0
50.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 3.3762 - £ 5.6224 Request the lead time here
M5
6.0
35.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 16.2996 - £ 27.1732 Request the lead time here
M12
16.0
70.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 4.2432 - £ 7.0685 Request the lead time here
M6
8.0
14.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 1.836 - £ 3.0648 Request the lead time here
M3
4.0
16.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 1.836 - £ 3.0648 Request the lead time here
M3
4.0
35.0
303 Stainless Steel
4.0
Torx Drive
6.0
  • of 84
Shoulder Screw Cap Head M3 4.0 50.0 303 Stainless Steel

20245788

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    50.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M16 20.0 35.0 316 Stainless Steel

20245603

Price Range
£ 34.0259 - £ 20.4204

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M3 4.0 2.0 303 Stainless Steel

20245658

Price Range
£ 2.9892 - £ 1.7952

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    2.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 7.0 303 Stainless Steel

20247874

Price Range
£ 3.518 - £ 2.1114

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    7.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 60.0 316 Stainless Steel

20247157

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 80.0 316 Stainless Steel

20247669

Price Range
£ 49.0909 - £ 29.4576

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    80.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M3 4.0 50.0 303 Stainless Steel

20247829

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    50.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M5 6.0 3.0 316 Stainless Steel

20246938

Price Range
£ 4.8454 - £ 2.907

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    3.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 18.0 303 Stainless Steel

20246310

Price Range
£ 8.3527 - £ 5.0082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 60.0 316 Stainless Steel

20247027

Price Range
£ 10.0146 - £ 6.0078

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    60.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 30.0 303 Stainless Steel

20246419

Price Range
£ 15.5075 - £ 9.3024

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    30.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 35.0 316 Stainless Steel

20247126

Price Range
£ 9.1296 - £ 5.4774

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 65.0 303 Stainless Steel

20246488

Price Range
£ 20.9033 - £ 12.546

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    65.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 40.0 303 Stainless Steel

20245870

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 50.0 303 Stainless Steel

20246587

Price Range
£ 31.7057 - £ 19.023

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    50.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M5 6.0 35.0 303 Stainless Steel

20245979

Price Range
£ 5.6224 - £ 3.3762

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    35.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 70.0 316 Stainless Steel

20247515

Price Range
£ 27.1732 - £ 16.2996

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 14.0 316 Stainless Steel

20247102

Price Range
£ 7.0685 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    14.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 16.0 303 Stainless Steel

20245702

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 35.0 303 Stainless Steel

20245757

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    35.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0