Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 5.9404 - £ 8.4864 Request the lead time here
M8
10.0
35.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
35.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.1122 - £ 7.3032 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
55.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 4.9551 - £ 7.0788 Request the lead time here
M5
6.0
55.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 4.5696 - £ 6.528 Request the lead time here
M5
6.0
45.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
50.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.1122 - £ 7.3032 Request the lead time here
M10
12.0
8.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
18.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 9.2034 - £ 13.1478 Request the lead time here
M8
10.0
90.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
14.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
65.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 5.9404 - £ 8.4864 Request the lead time here
M8
10.0
45.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.1122 - £ 7.3032 Request the lead time here
M5
6.0
60.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 5.2693 - £ 7.5276 Request the lead time here
M6
8.0
55.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 3.37 - £ 4.8144 Request the lead time here
M5
6.0
18.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.4418 - £ 3.4884 Request the lead time here
M5
6.0
3.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 4.998 - £ 7.14 Request the lead time here
M8
10.0
18.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 2.9416 - £ 4.2024 Request the lead time here
M6
8.0
5.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
40.0
303 Stainless Steel
11.0
Hex Drive
12.0
  • of 84
Shoulder Screw Cap Head M8 10.0 35.0 303 Stainless Steel

20144272

Price Range
£ 8.4864 - £ 5.9404

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    35.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 35.0 303 Stainless Steel

20144357

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    35.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20144326

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 55.0 303 Stainless Steel

20144623

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    55.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M5 6.0 55.0 303 Stainless Steel

20144166

Price Range
£ 7.0788 - £ 4.9551

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    55.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 45.0 303 Stainless Steel

20144142

Price Range
£ 6.528 - £ 4.5696

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    45.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 50.0 303 Stainless Steel

20144388

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 8.0 303 Stainless Steel

20144319

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    8.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 18.0 303 Stainless Steel

20144340

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 90.0 303 Stainless Steel

20144715

Price Range
£ 13.1478 - £ 9.2034

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    90.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 14.0 303 Stainless Steel

20144333

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 65.0 303 Stainless Steel

20144647

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    65.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 45.0 303 Stainless Steel

20144296

Price Range
£ 8.4864 - £ 5.9404

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    45.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 60.0 303 Stainless Steel

20144173

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    60.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 55.0 303 Stainless Steel

20144517

Price Range
£ 7.5276 - £ 5.2693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    55.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 18.0 303 Stainless Steel

20144111

Price Range
£ 4.8144 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    18.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 3.0 303 Stainless Steel

20144098

Price Range
£ 3.4884 - £ 2.4418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    3.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 18.0 303 Stainless Steel

20144265

Price Range
£ 7.14 - £ 4.998

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    18.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 5.0 303 Stainless Steel

20144197

Price Range
£ 4.2024 - £ 2.9416

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    5.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 40.0 303 Stainless Steel

20144227

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0