This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 15.963 - £ 26.612 | Request the lead time here |
M6
|
8.0
|
65.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 4.743 - £ 7.8994 | Request the lead time here |
M6
|
8.0
|
55.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 8.1702 - £ 13.619 | Request the lead time here |
M6
|
8.0
|
80.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 14.1168 - £ 23.5364 | Request the lead time here |
M12
|
16.0
|
90.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M10
|
12.0
|
8.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 12.648 - £ 21.0759 | Request the lead time here |
M6
|
8.0
|
40.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 20.4204 - £ 34.0259 | Request the lead time here |
M16
|
20.0
|
45.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 6.9666 - £ 11.6117 | Request the lead time here |
M10
|
12.0
|
80.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 9.3024 - £ 15.5075 | Request the lead time here |
M12
|
16.0
|
35.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 1.7952 - £ 2.9892 | Request the lead time here |
M3
|
4.0
|
7.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 7.242 - £ 12.065 | Request the lead time here |
M10
|
12.0
|
90.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 12.546 - £ 20.9033 | Request the lead time here |
M12
|
16.0
|
60.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 7.5072 - £ 12.5182 | Request the lead time here |
M8
|
10.0
|
100.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M10
|
12.0
|
45.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 1.836 - £ 3.0648 | Request the lead time here |
M3
|
4.0
|
45.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 7.0176 - £ 11.698 | Request the lead time here |
M6
|
8.0
|
65.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 11.1384 - £ 18.5723 | Request the lead time here |
M6
|
8.0
|
100.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 5.7324 - £ 9.5613 | Request the lead time here |
M5
|
6.0
|
45.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 6.4362 - £ 10.7268 | Request the lead time here |
M10
|
12.0
|
8.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 30.804 - £ 51.3356 | Request the lead time here |
M16
|
20.0
|
90.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue