This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.0376 - £ 13.3923 | Request the lead time here |
M6
|
8.0
|
14.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 10.5366 - £ 17.5687 | Request the lead time here |
M6
|
8.0
|
30.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 4.4064 - £ 7.3382 | Request the lead time here |
M2
|
3.0
|
2.0
|
Titanium G2
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 4.4268 - £ 7.3814 | Request the lead time here |
M2
|
3.0
|
7.0
|
Titanium G2
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 4.6716 - £ 7.7915 | Request the lead time here |
M10
|
12.0
|
10.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 4.0392 - £ 6.7339 | Request the lead time here |
M8
|
10.0
|
16.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 3.3966 - £ 5.6548 | Request the lead time here |
M8
|
10.0
|
12.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 5.3652 - £ 8.9462 | Request the lead time here |
M2
|
3.0
|
7.0
|
Titanium G5
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 8.4354 - £ 14.0506 | Request the lead time here |
M5
|
6.0
|
30.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 7.5888 - £ 12.6477 | Request the lead time here |
M5
|
6.0
|
10.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 44.4924 - £ 74.1598 | Request the lead time here |
M16
|
20.0
|
35.0
|
Titanium G5
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 12.5052 - £ 20.8493 | Request the lead time here |
M10
|
12.0
|
20.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 15.0246 - £ 25.0365 | Request the lead time here |
M10
|
12.0
|
45.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 7.9866 - £ 13.306 | Request the lead time here |
M6
|
8.0
|
5.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 24.5004 - £ 40.8354 | Request the lead time here |
M6
|
8.0
|
80.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 15.0246 - £ 25.0365 | Request the lead time here |
M10
|
12.0
|
50.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 16.1466 - £ 26.9142 | Request the lead time here |
M10
|
12.0
|
75.0
|
Titanium G2
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 7.5888 - £ 12.6477 | Request the lead time here |
M5
|
6.0
|
16.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 13.311 - £ 22.1767 | Request the lead time here |
M6
|
8.0
|
65.0
|
Titanium G2
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 6.6402 - £ 11.0613 | Request the lead time here |
M5
|
6.0
|
3.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue