This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 10.0062 - £ 16.6838 | Request the lead time here |
M8
|
10.0
|
16.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 22.134 - £ 36.8856 | Request the lead time here |
M8
|
10.0
|
90.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 7.8234 - £ 13.047 | Request the lead time here |
M5
|
6.0
|
70.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 6.8646 - £ 11.4391 | Request the lead time here |
M10
|
12.0
|
55.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 16.8912 - £ 28.1552 | Request the lead time here |
M16
|
20.0
|
30.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 14.1168 - £ 23.5364 | Request the lead time here |
M12
|
16.0
|
70.0
|
303 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 2.4582 - £ 4.1008 | Request the lead time here |
M3
|
4.0
|
7.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 3.2742 - £ 5.4497 | Request the lead time here |
M4
|
5.0
|
40.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M5
|
6.0
|
2.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 3.6618 - £ 6.0972 | Request the lead time here |
M6
|
8.0
|
18.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 5.2632 - £ 8.7735 | Request the lead time here |
M10
|
12.0
|
8.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 18.7272 - £ 31.2201 | Request the lead time here |
M12
|
16.0
|
80.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 19.1046 - £ 31.8352 | Request the lead time here |
M8
|
10.0
|
100.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 12.0156 - £ 20.0184 | Request the lead time here |
M8
|
10.0
|
16.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 6.2118 - £ 10.3599 | Request the lead time here |
M8
|
10.0
|
65.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 4.4268 - £ 7.3814 | Request the lead time here |
M6
|
8.0
|
18.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 7.3338 - £ 12.216 | Request the lead time here |
M6
|
8.0
|
65.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 7.2726 - £ 12.1189 | Request the lead time here |
M10
|
12.0
|
65.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 6.4362 - £ 10.7268 | Request the lead time here |
M10
|
12.0
|
8.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 8.2722 - £ 13.7916 | Request the lead time here |
M10
|
12.0
|
55.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue