This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 12.954 - £ 21.5832 | Request the lead time here |
M12
|
16.0
|
35.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 11.5872 - £ 19.3169 | Request the lead time here |
M12
|
16.0
|
25.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 10.965 - £ 18.2701 | Request the lead time here |
M12
|
16.0
|
25.0
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 14.7084 - £ 24.5077 | Request the lead time here |
M8
|
10.0
|
55.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 10.6692 - £ 17.7845 | Request the lead time here |
M8
|
10.0
|
14.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 17.6256 - £ 29.3747 | Request the lead time here |
M8
|
10.0
|
50.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 22.9194 - £ 38.2022 | Request the lead time here |
M8
|
10.0
|
100.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 4.4268 - £ 7.3814 | Request the lead time here |
M6
|
8.0
|
14.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 20.4204 - £ 34.0259 | Request the lead time here |
M16
|
20.0
|
40.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M4
|
5.0
|
4.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 12.0156 - £ 20.0184 | Request the lead time here |
M8
|
10.0
|
20.0
|
Titanium G5
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 4.2126 - £ 7.0253 | Request the lead time here |
M5
|
6.0
|
14.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 6.171 - £ 10.2843 | Request the lead time here |
M8
|
10.0
|
35.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 7.5072 - £ 12.5182 | Request the lead time here |
M8
|
10.0
|
65.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 8.874 - £ 14.7952 | Request the lead time here |
M10
|
12.0
|
65.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 9.9042 - £ 16.5111 | Request the lead time here |
M8
|
10.0
|
90.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 6.5382 - £ 10.8887 | Request the lead time here |
M6
|
8.0
|
55.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 3.7128 - £ 6.1835 | Request the lead time here |
M6
|
8.0
|
7.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 3.06 - £ 5.0936 | Request the lead time here |
M5
|
6.0
|
3.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 2.5806 - £ 4.3058 | Request the lead time here |
M4
|
5.0
|
7.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue