Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.3276 - £ 3.3252 350 In stock
M4
5.0
16.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 3.5628 - £ 5.0898 180 In stock
M6
8.0
8.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 10.1796 - £ 14.5452 Request the lead time here
M16
20.0
40.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 18.3294 - £ 26.1834 Request the lead time here
M16
20.0
90.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 5.1122 - £ 7.3032 70 In stock
M10
12.0
12.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.5406 - £ 7.9152 100 In stock
M10
12.0
20.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.0
10.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 7.1685 - £ 10.2408 100 In stock
M6
8.0
70.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
50.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 2.0134 - £ 2.8764 330 In stock
M4
5.0
5.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 4.6838 - £ 6.6912 Request the lead time here
M6
8.0
30.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 6.6616 - £ 9.5166 98 In stock
M10
12.0
30.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 9.2177 - £ 13.1682 Request the lead time here
M6
8.0
90.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 9.0606 - £ 12.9438 Request the lead time here
M6
8.0
80.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 1.9777 - £ 2.8254 93 In stock
M2
3.0
5.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 8.5965 - £ 12.2808 100 In stock
M5
6.0
80.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 9.489 - £ 13.5558 100 In stock
M6
8.0
100.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 2.6703 - £ 3.8148 75 In stock
M4
5.0
40.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 2.0134 - £ 2.8764 470 In stock
M3
4.0
16.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 1.9777 - £ 2.8254 100 In stock
M2
3.0
7.0
303 Stainless Steel
4.0
Hex Drive
5.0
  • of 84
Shoulder Screw Cap Head M4 5.0 16.0 303 Stainless Steel

20142070

Price Range
£ 3.3252 - £ 2.3276

Stock Levels
350 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20142247

Price Range
£ 5.0898 - £ 3.5628

Stock Levels
180 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 40.0 303 Stainless Steel

20142537

Price Range
£ 14.5452 - £ 10.1796

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 90.0 303 Stainless Steel

20142582

Price Range
£ 26.1834 - £ 18.3294

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    90.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M10 12.0 12.0 303 Stainless Steel

20142391

Price Range
£ 7.3032 - £ 5.1122

Stock Levels
70 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20142414

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 10.0 303 Stainless Steel

20142438

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 70.0 303 Stainless Steel

20142483

Price Range
£ 10.2408 - £ 7.1685

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    70.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 50.0 303 Stainless Steel

20142544

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    50.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M4 5.0 5.0 303 Stainless Steel

20142452

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
330 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 30.0 303 Stainless Steel

20142506

Price Range
£ 6.6912 - £ 4.6838

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 30.0 303 Stainless Steel

20142919

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
98 In stock
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 90.0 303 Stainless Steel

20143244

Price Range
£ 13.1682 - £ 9.2177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 80.0 303 Stainless Steel

20143237

Price Range
£ 12.9438 - £ 9.0606

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    80.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M2 3.0 5.0 303 Stainless Steel

20143251

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
93 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    5.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M5 6.0 80.0 303 Stainless Steel

20143213

Price Range
£ 12.2808 - £ 8.5965

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    80.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 100.0 303 Stainless Steel

20143114

Price Range
£ 13.5558 - £ 9.489

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    100.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 40.0 303 Stainless Steel

20143176

Price Range
£ 3.8148 - £ 2.6703

Stock Levels
75 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    40.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 16.0 303 Stainless Steel

20143947

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
470 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 7.0 303 Stainless Steel

20143848

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    7.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0